Engine Mobile Original Equipment Division

Engine Mobile Original Equipment Division - Marine Cartridge Oil Filter Replacements
687630:MARKETS

Marine Cartridge Oil Filter Replacements

Just as replacement filters are the heart of a filtration system, so is media research and development. It is the heart of Engine Mobile OE Division engineering programs world-wide. Racor is renowned for its fuel filtration and patented Aquabloc® media. In oil, the development programs are equally ambitious and testing equally rigorous.


Engine Mobile OE Division’s state-of-the-art laboratories provide the comprehensive test results needed to ensure that filtration systems meet performance specifications.


Tests are conducted on ISO and SAE certified test equipment, including an electronically-monitored engine dynamometer to ensure accurate documentation of the results.


Engine Mobile OE Division engineering research is continuously focused on the latest technology in oil filter media development. Laboratory tests have proven up to 40% higher efficiency with Racor oil filter media versus competitive oil filters (ISO 4548-12 Test Procedure).

 

Synthetic Media

This innovative high efficiency media withstands higher temperatures while delivering extended service life.

 

Cellulose Media

The engineered design of the Racor cellulose filter media provides for an environmentally clean and efficient oil filter.

 

Engine Mobile OE Division offers multiple oil filter media options, including synthetic media, for specific engine operating requirements. Synthetic media increases the efficiency and durability of oil filters.

 

 

Engine Oil Filtration Products: Cartridge Replacement Filters

 

 

 

 

OIL FILTRATION PRODUCTS

  • Engine Mobile OE Division Oil Filtration

    Overview Guide

     

     

Racor Oil Filtration Guide

OIL FILTRATION RESOURCES

  •  

     

  •  

     

Previous
Find a distributor
Next
Engine Mobile OE Division - North America
racortech@parker.com

209 521 7860 

____________________

 

Engine Mobile OE Division - Europe 

filtrationinfo@parker.com

+44 (0) 1924 487 037

 

Racor Capabilities

 

Engine Mobile OE Division Capabilities Overview 

Engine Mobile OE Division Par-Fit Catalog