To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

United Kingdom

United Kingdom - Food & Beverage Machinery
C19159:MARKETS

Food & Beverage Machinery

From food and beverage processing through to final packaging, Parker’s products provide easy to install, highly reliable solutions for the most demanding standards and specifications. Parker automation, filtration, fluid and gas handling components ensure machine flexibility, design efficiency, and maximise productivity while also reducing machine down time.

 

Engineering expertise, a broad platform of standard products and a proven engineered solutions process enables Parker to bring your food and beverage processing machines to market faster, under budget, and in a reliable, high quality fashion.

RELIABILITY, PRODUCTIVITY, QUALITY

  • Air Saver Module for Blowguns - Parker Hannifin has evolved its popular Air Saver range to include the innovative HASV Air Saver Module for use on blowguns. HASV has been designed to emit pulsed rather than continuous air, reducing air consumption by up to 35%. Typical applications expected to benefit include facilities that need to remove water or liquid detergents from parts or products after cleaning processes.

     

    LIQUIfit Fittings - This "eco-designed" range proposes an innovative alternative for water applications; 100% leak free, no fluid contamination occurs and environmental protection is guaranteed. These fittings ensure reliable and compact connections for liquid transfer applications.

     

    AC Variable Frequency Drives with IP66 enclosure - All the great AC10 benefits with added environmental protection and maximum uptime, enhanced speed accuracy, extra power and energy savings of up to 50% for applications such as fan control.

     

    Nitrogen Generators - Parker NITROSource Nitrogen Generators enable you to make your own nitrogen gas on site and you will get a payback in as little as 12 months! Gas generation systems also eliminate the health and safety concerns associated with high pressure cylinders or bulk liquid as well as delivers consistent gas quality reducing potential production downtime.

    NITROSource food-grade nitrogen generation - if carbon dioxide shortages have affected your business output, NITROSource provides a great alternative to CO2. Ideally suited to food production, processing, storage or packaging applications, it’s a reliable source of inert gas. You can achieve consistent volume and purity for key applications at a fraction of the cost of CO2 - and get rapid payback on your investment. Find out more.


    Transair Aluminum Compressed Air and Vacuum Pipe System
     - Durable and corrosion-resistant, Transair’s lightweight construction outperforms traditional piping systems. End-users can reconfigure production layouts in minutes, not hours, and Transair’s versatile, quick-connect interlocking system eliminates the need to thread or solder pipe. Transair also significantly reduces plant energy costs by increasing efficiency, reducing pressure drops, and eliminating leaks.

     

    Process filtration - Parker domnick hunter have partnered with beverage producers for 50 years to improve the quality and taste of their beverages  As every process is different and the performance expectations of each filtration system varies, our application experts will work with you to develop a tailored solution to ensure your beverage is free from contamination, full of flavour and visibly clear.

AUTOMATION SOLUTIONS

BREWING INDUSTRY FILTRATION

Parker Hannifin Ltd.
Sales Company UK
Tachbrook Park Drive Tachbrook Park
Warwick
CV34 6TU
United Kingdom
Tel: +44 (0)1926 317 878
Fax: +44 (0)1926 889 172