Parker Tracking System
Get hose repairs faster with the Parker Tracking System™ (PTS). It is designed to help customers reduce vehicle or asset downtime through increases in the speed, timing and accuracy of necessary repairs. Using a Web-based application, PTS generates a unique identification code for each hose assembly which is printed on a durable barcode or RFID label.
It provides fast and accurate product identification to speed replacement regardless of where the original assembly was made. The hose assembly can be replaced with only the PTS ID number, eliminating the need to remove hoses prior to replacement - this can provide critical machine uptime and enable a more conveniently scheduled repair.
To learn more, visit parker.com/pts.