Veriflo NV70 Series High Flow Instrumentation Valves

 

For high flow applications that demand positive shutoff, either via pneumatic or manual actuation, these high cycle valves are an economical choice. Corrosion-resistant bodies and high fatigue strength diaphragm material ensure contaminate-free flows.

FEATURES AND BENEFITS

• Internally threadless design prevents contamination of fluid stream
• Metal-to-metal seal to atmosphere
• Elgiloy® diaphragm for exceptional corrosion resistance

> Learn more about Veriflo NV70 Series High Flow Instrumentation Valves


Additional Flow Control Products:

Mass Flow Meters
• Porter 100/200/3200 Series – Analog Controllers
• Porter 500 Series – Digital Controllers
• Porter 3600 MFM Series – Digital Controllers

PTFE Flow Meters
• Veriflo FM-4 Series

Variable Area Flow Meters

• Metal Tube Rotameters
- Porter P710 Series
- Porter P750 Series
- Porter P800 Series

• Purge Meters
- Porter P100 Series – Metal Tube Purge Meter

• Instrumentation (IPA) Flow Controllers
- Veriflo LC223S Series – Gas or Liquid Flow Controllers
- Veriflo SC423XL Series – Gas Flow Controllers

Mass Flow Controllers
• Porter 200/2200/3200 Series – Analog Intra-Flow Controllers
• Porter 600 Series – Digital Controllers
• Porter 3600 Series – Digital Severe Duty Controllers

Instrumentation (IPA) Valves
• Veriflo FS190 Series – Excess Flow Shut-off Valves
• Veriflo NV17 Series – High Pressure Instrumentation Diaphragm Valves
• Veriflo VR7 Series – Pressure Relief Valves


Applications:

• Continuous emissions monitoring (CEMS)
• High-purity flow control
• Hydrogen delivery
• Analyzer sampling

Parker Hannifin Corporation
6035 Parkland Blvd.
Cleveland, OH 44124
Tel: +1 216 896 3000