Partek PFA Fluoropolymer Tube Fittings

 

Our full line of Fluoropolymer Tube Fittings enables the simplified creation of a corrosion-/contamination-resistant plumbing system. Containment of corrosive liquids and gases, as well as complete transmission of emission byproducts, is possible with Parker’s line of Parflare, ParGrip, Parbond, and Schedule 40 pipe connections.

FEATURES AND BENEFITS

• Parflare flared tube connections minimize dead volume in unswept areas
• ParGrip tube connections can be assembled without any special tools
• Parbond weldable tube connections eliminate leaks
• Schedule 40 pipe connections simplify assembly
• Virgin fluoropolymer material for the ultimate in purity and corrosion resistance

> Learn more about Partek PFA Fluoropolymer Tube Fittings


Additional Flow Control Products:

Mass Flow Control Valves
• Porter 001/002/003 Series

Metering Valves
• Porter HR Series – Valve Cartridges
• Porter HRCV Series – High Resolution Metering Valves

PFA/PTFE Valves
• Partek Ball Valves
• Partek Check Valves
• Partek Diaphragm Valves (Manual)
• Partek Needle Valves
• Partek Relief Valves
• Partek Sampling Valves
• Partek StopCock Valves

Thermoplastic Valves
• Partek PVC/CPVC True Union Ball Valves

Ultra-High Purity (UHP) Valves
• Veriflo F9 Series – UHP Check Valves

PFA Tube Fittings
• Partek Parflare Series
• Partek ParGrip Series

Thermoplastic Fittings
• Partek PVC Schedule 40 Fittings
• Partek PVC/CPVC Schedule 80 Fittings

Ultra-High Purity (UHP) Fittings
• Veriflo UltraSeal™ Series – UHP Fittings


Applications:

• Plumbing systems requiring the utmost in corrosion resistance
• Exhaust stream flow paths for continuous emission monitoring systems (CEMS)
• Chemical injection lines for emission reduction
• Ultrapure water (UPW)

Parker Hannifin Corporation
6035 Parkland Blvd.
Cleveland, OH 44124
Tel: +1 216 896 3000