Este sitio utiliza cookies para ofrecerle la mejor experiencia posible. Si continúa navegando o si permanece en el sitio, acepta el uso que hagamos de tales cookies de acuerdo con nuestra Política de privacidad. Obtenga más información, incluso cómo gestionar las cookies   aquí.

Parker PGI High Temperature Purge Adapters

 

Used to isolate process from the manifold or transmitter, Parker PGI Purge Adapters are designed to keep a constant purge from the instrument to the process. The adapter has a connection for the purge media that goes through a filter to the flow metering element and then into the process, keeping the sensing lines from purging. The reliable, compact design greatly reduces leak points and extends the life of transmitters.

FEATURES AND BENEFITS

• Fixed constant purge for gas or liquids
• Flow rates up to 110 SCFH at 10 psi
• Operating range: up to 400°F (204°C), max pressure 6,000 psi (414 bar)
• Eliminates many threaded connections, tube fittings, and rotometers
• Maintenance can be performed on transmitter without shutting off purge
• Built-in test and bypass valves allow for testing of purge flow
• Lock-out, tag-out safety capability

> Learn more about Parker PGI High Temperature Purge Adapters


Additional Flow Control Products:

Metering Valves
• HR Series – Shut-off Capability
• N Series – General Purpose and High Flow Valve

Needle Valves
• H Series – ANSI / ASME B31.1 & B31.3 COMPLIANT Needle Valves
• Hi-Pro Series – ANSI / ASME B31.1 & B31.3 COMPLIANT High Pressure Needle Valves
• NV/HNV Series – Globe Style Bar Stock Needle Valves
• U Series – ANSI / ASME B31.1 & B31.3 COMPLIANT Union Bonnet Needle Valves
• V Series – Integral Bonnet Valves (5,000 psi)

Hand Valves

All Parker Hand Valves are ANSI / ASME B31.1 & B31.3 COMPLIANT
• FB Series – Bellows Valves (6,000 psi) – ANSI / ASME B31.1 & B31.3 COMPLIANT
• GV/HGV Series – Multi-Port Gauge Valves
• MPN – Medium Pressure Needle Valves – ANSI / ASME B31.1 & B31.3 COMPLIANT
• PV/HRPV Series – Rising Stem Plug Valves – ANSI / ASME B31.1 & B31.3 COMPLIANT


Applications:

• Flow, level, and pressure applications
• Purge systems
• Steam applications

Parker Hannifin Corporation
6035 Parkland Blvd.
Cleveland, OH 44124
Tel: +1 216 896 3000