Este sitio utiliza cookies para ofrecerle la mejor experiencia posible. Si continúa navegando o si permanece en el sitio, acepta el uso que hagamos de tales cookies de acuerdo con nuestra Política de privacidad. Obtenga más información, incluso cómo gestionar las cookies   aquí.

Single and Dual Stage Pressure Regulators

 

The IR6000 line of dual stage gas pressure regulators is for general purpose industrial applications, while the 735 Series features tied diaphragms, ensuring positive shut-off. These dual stage regulators from Veriflo dramatically reduce downstream pressure changes as the supply pressure fluctuates.

FEATURES AND BENEFITS

• 316L stainless steel
• 735 Series features tied diaphragms, ensuring positive shut-off of flow in case of a seat leak
• Elimination of threads in the wetted area for a cleaner flow path
• Metal-to-metal, body-to-diaphragm sealing for high leak integrity
• Up/down stops prevent diaphragm damage
• Welded option available for nuclear

> Learn more about Parker IR6000 Series Regulator
> Learn more about Parker 735 Series Regulator


Single Stage Pressure Regulators – IR4000/IR4200 Series

Parker Veriflo’s single stage pressure regulators meet a wide variety of industrial gas pressure regulations. With a broad range of flow rates, body constructions, porting options, and seal materials, we can build a regulator to meet your system requirements.

FEATURES AND BENEFITS

• 316L stainless steel
• Hastelloy® C-22 diaphragms standard
• Close tolerances and tight alignment reduce hysteresis effect, enhancing pressure control
• Threadless design for clean, contamination-free flow path
• Metal-to-metal, diaphragm-to-body sealing for leak-free performance
• PEEK, Vespel®, and PCTFE seat materials
• Welded option available for nuclear

> Learn more about IR4000/IR4200 Series Single Stage Pressure Regulators


Additional Flow Control Products:

Regulators
• Back-Pressure Regulators
- Veriflo ABP1/ABP3 Series
- Veriflo BPR50 Series – High Pressure

• High Flow Regulators
- Veriflo HF 1200 Series
- Veriflo HFR 9000 Series
- Veriflo HFT 1200 Series

• High Pressure Regulators
- Veriflo APR 66 Series (Pressure Reducing)
- Veriflo HPR 800 Series
- Veriflo XPR Series (Pressure Reducing)

• Negative Pressure Regulators
- Veriflo NPR4100 Series
- Veriflo NPR959 Series

• Precision Instrument Regulators
- Porter 8310 Series
- Porter 8311 Series

• PTFE Pressure Regulators
- Veriflo BR-01 & BR-08 Series – PTFE Back-Pressure
- Veriflo PR-01 & PR-08 Series – PTFE Pressure

• Vaporizing Regulators
- Veriflo AVR3 Series – Steam Heated Vaporizing (Pressure Reducing)
- Veriflo AVR4 Series – Electrically Heated Vaporizing (Pressure Reducing)


Applications:

• Steam atomizing/steam pressure
• Chemical feed systems
• Water treatment and DI water systems
• Fugitive emissions
• Calibration (gas cylinders)
• Continuous emission monitoring (CEMS)
• Compressed air/gas
• Seal gas
• Boiler layup/nitrogen systems
• Analyzer sample systems
• Instrument calibration

Parker Hannifin Corporation
6035 Parkland Blvd.
Cleveland, OH 44124
Tel: +1 216 896 3000