Partek PVC/CPVC Schedule 40 & 80 Fittings

 

An economical and long-lasting alternative to more exotic metal alloys, Parker Partek’s PVC and CPVC thermoplastic pipe products are excellent in applications where corrosion resistance is required, but stainless steel piping will not work. PVC and CPVC piping products are available in a broad range of styles.

FEATURES AND BENEFITS

• Schedule 80 PVC and CPVC products, and Schedule 40 PVC products
• Corrosion resistance
• Ease of installation
• Lightweight, maintenance-free, long-lasting

> Learn more about Partek PVC/CPVC Schedule 40 Fittings
> Learn more about Partek PVC/CPVC Schedule 80 Fittings


Additional Flow Control Products:

Mass Flow Control Valves
• Porter 001/002/003 Series

Metering Valves
• Porter HR Series – Valve Cartridges
• Porter HRCV Series – High Resolution Metering Valves

PFA/PTFE Valves
• Partek Ball Valves
• Partek Check Valves
• Partek Diaphragm Valves (Manual)
• Partek Needle Valves
• Partek Relief Valves
• Partek Sampling Valves
• Partek StopCock Valves

Thermoplastic Valves
• Partek PVC/CPVC True Union Ball Valves

Ultra-High Purity (UHP) Valves
• Veriflo F9 Series – UHP Check Valves

PFA Tube Fittings
• Partek Parflare Series
• Partek ParGrip Series
• Partek PFA Schedule 40 Tube Fittings

Ultra-High Purity (UHP) Fittings
• Veriflo UltraSeal™ Series – UHP Fittings


Applications:

• Liquid acid and alkali transport
• Chemical injection systems
• Emission reduction – FGD/SCR
• Wastewater treatment/process water filtration
• Cooling tower systems

Parker Hannifin Corporation
6035 Parkland Blvd.
Cleveland, OH 44124
Tel: +1 216 896 3000