2-Way On/Off Solenoid Valves – Anti-Water Hammer/Slow Closing

The Skinner and Lucifer brands of 2-Way Anti-Water Hammer Solenoid Valves permit flow control without the effect of propagating shock waves throughout piping systems when the valve closes. The reduction of these shock waves results in longer life of system components and decreases the likelihood of system leaks and failures.

FEATURES AND BENEFITS
• Wide variety of enclosures, coil types, and seal materials
• AC and DC power supply
• Integral speed control for slow closing actuation
• Numerous agency approvals

> Learn more about Parker FCD Solenoid Valves


Related Parker Solenoid Valves for your applications:

• 2-Way & On/Off Process Valves
- Skinner & Gold Ring 2-Way Direct Acting Solenoid Valves (NPT Port)
- Parker Lucifer 2-Way Direct Acting Solenoid Valves (BSP Port)
- Skinner & Gold Ring 2-Way Direct Lift, Pilot & Remote Operated Solenoid Valves (NPT Port)
- Parker Lucifer 2-Way Direct Lift, Pilot & Remote Operated Solenoid Valves (BSP Port)
- Skinner & Gold Ring 2-Way High Pressure Pilot & Remote Operated Solenoid Valves
- Parker Lucifer 2-Way (2/2) High Pressure Series Solenoid Valves (40 bar)
- Parker Lucifer 2-Way High Pressure Pilot & Remote Operated Solenoid Valves (BSP Port)
- Skinner & Gold Ring Anti-Water Hammer & Slow Closing Solenoid Valves (NPT Port)
- Parker Lucifer Anti-Water Hammer & Slow Closing Solenoid Valves (BSP Port)
- Parker Lucifer Oil Burner Valves
– Safety Shut-off Valves (DIN-EN 23553-1)

• 3-Way Valves – Valve Actuation
- Parker Lucifer 3-Way (3/2) High Flow Series Solenoid Valves
- Skinner & Gold Ring 3-Way High Flow Direct Acting Solenoid Valves (NPT Port)
- Parker Lucifer 3-Way High Flow Direct Acting Solenoid Valves (BSP Port)
- Skinner & Gold Ring 3-Way High Pressure Direct Acting Solenoid Valves (NPT Port)
- Parker Lucifer 3-Way (3/2) High Pressure Series Solenoid Valves (40 bar)
- Parker Lucifer 3-Way High Pressure Direct Acting Solenoid Valves (BSP Port)
- Skinner & Gold Ring 3-Way Pilot & Remote Operated Solenoid Valves (NPT Port)
- Parker Lucifer 3-Way Pilot & Remote Operated Solenoid Valves (BSP Port)
- Skinner & Gold Ring 3-Way Quick Exhaust Solenoid Valves (NPT Port)
- Parker Lucifer 3-Way Quick Exhaust Solenoid Valves (BSP Port)
- Skinner & Gold Ring 3-Way Direct Mount NAMUR Solenoid Valves (NPT Port)
- Parker Lucifer 3-Way Direct Mount NAMUR Solenoid Valves (BSP Port)
- Skinner & Gold Ring 3-Way Low Power Solenoid Valves (NPT Port)
- Parker Lucifer 3-Way Low Power Solenoid Valves (BSP Port)
- Skinner & Gold Ring 3-Way Banjo Solenoid Valves (Normally Closed)

• 4-Way Valves – Valve Actuation (5 Position)
- Skinner & Gold Ring 4-Way Direct Acting & Pilot Operated Solenoid Valves (NPT Port)
- Parker Lucifer 4-Way Direct Acting & Pilot Operated Solenoid Valves (BSP Port)
- Skinner & Gold Ring 4-Way Direct Mount NAMUR Solenoid Valves (NPT Port)
- Parker Lucifer 4-Way Direct Mount NAMUR Solenoid Valves (BSP Port)
- Parker Lucifer 4-Way (5/2) High Flow Series Solenoid Valves
- Skinner 4-Way Low Power (0.6 Watts) Solenoid Valves (NPT Port)
- Parker Lucifer 4-Way Low Power (0.6 Watts) Solenoid Valves (BSP Port)


Applications:

• Steam and liquid flows
• SO2 scrubbing
• Water treatment

Parker Hannifin Corporation
6035 Parkland Blvd.
Cleveland, OH 44124
Tel: +1 216 896 3000


Parker offers numerous ATEX and IECEx certified solenoid valves for use in hazardous environments. Contact your local Parker Power Gen Distributor Specialist.