Parker specializes in providing cutting-edge thermal management products specifically designed for the transportation and mobile machinery sectors, including both on-road and off-road vehicles. Our innovative solutions tackle the unique challenges of heat management in diverse applications, ensuring optimal performance, sustainability, and unmatched reliability.
Our extensive range of products includes high-efficiency cooling systems and durable fluid transfer components that significantly enhance the thermal regulation of critical systems such as engines and transmissions. With Parker, you can trust that our thermal management solutions are engineered to meet the rigorous demands of the transportation industry, delivering superior durability and energy efficiency, even in the most challenging environments.
We collaborate closely with vehicle manufacturers, suppliers, and fleet partners to develop energy-efficient solutions that address climate control and thermal system challenges. Our commitment to innovation and quality ensures that you receive the best products tailored to enhance your vehicle's performance and longevity.
Built on innovation and rigorous quality standards, our thermal management products set the benchmark for efficiency, durability, and reliability. Whether it’s electric motors with integrated patented cooling systems or advanced coolant hoses, filters, and freeze-resistant hose sleeves, our solutions deliver consistent, high-performance thermal control across diverse industries.
Backed by extensive field testing and trusted by top manufacturers and industry leaders, our portfolio integrates high-performance materials and precision-engineered components designed to effectively manage heat in both electric and combustion engine applications. From high-efficiency motor inverters to thermal bypass valves, our technologies reduce thermal losses, extend component life, and ensure seamless system integration, we help you deliver dependable operation even in the most extreme temperatures and challenging conditions.
Global Vehicle (GVM) electric motors combine high efficiency with integrated cooling. Our patented cooling system allows for the widest speed range and significantly reduces thermal losses, ensuring higher continuous operating performance.
The Global Vehicle Inverter (GVI) delivers continuous power from 75kW to 250kW, featuring compact designs and advanced liquid cooling for optimal thermal management. Ideal for light to heavy-duty vehicles, they ensure reliable performance and easy integration.
Parker coolant hoses are engineered for the highest standards of safety and reliability. Available in various high-grade materials, these flexible hoses offer exceptional heat and chemical resistance. They protect against aging, kinks, leaks, cracking, and ozone, maximizing performance in elevated temperatures.
A selection of coolers of various cooling capacities such as AC/DC- or hydraulic motor-driven coolers; air oil coolers; air water / Glycol and water oil coolers.
A light weight thermoplastic hose designed for the pressure and temperature requirements of the battery mobility market.
EVERTHAW™ hose sleeve features unmatched freeze protection in temperatures as low as -70°F/-57°C.
IQAN-ST temperature transducers belong to the family of IQAN accessories developed to complement IQAN control systems and is a range of active temperature transducers for mobile hydraulic applications.
The flat-sealing valve design reliably prevents any fluid loss and air inclusion during the coupling and uncoupling process, protecting the sensitive electronics and all electrical connections.
Thermal bypass valves modulate fluid temperature by shifting return line flow through the cooler, or bypassing it directly to the reservoir.
Poppet style check valve with thermal relieving in the reverse direction to protect the circuit from high hydraulic fluid thermal expansion pressures.
Racor Nomad™ Diesel Fuel Heaters provide heavy-duty performance in a compact form. These electric heaters pre-heat fuel systems for quick warm-up. Coolant heat exchangers ensure full-flow heat rise, enabling diesel engines to operate efficiently in cold environments.
Parker coolant filters, including Hastings & Baldwin, are designed to remove contaminants and replenish lost protectants in engine cooling systems.
Parker's thermal and power management technology offers comprehensive solutions for the complex challenges of heat management in today's mining and off-road vehicles. Optimizing thermal energy management must continue as an integral part of any vehicle development.
Trucks move about 72% of the 18.3 billion tons of freight transported across the United States each year. Idling these vehicles to heat and cool cab/sleeper spaces improves driver comfort and safety. Parker's heavy-duty vehicle thermal management research helps cut fleet operating costs, fuel consumption, and emissions by reducing the amount of energy required to control cab temperatures.
An important aspect of reducing the stress state on the rail deals with controlling the longitudinal forces to safe levels. This is important not only to reduce the number of buckled track incidents but also to reduce the number of rail defect failures. Hence the management of thermal management becomes an important maintenance function of both heavy haul freight and high-speed passenger operations.
Thermal management systems in most bus and coach vehicles must be reliable enough to stand up to vibration, climate extremes, and physical wear and tear. Heat pipes provide reliable, durable performance, electrical isolation, and conditioning and electronic control system protection for buses around the globe, in all types of climates and weather. Parker also offers automotive system heat management solutions.
Parker thermal management systems perform essential automotive functions, such as reducing thermal load, waste heat recovery, and heat transfer, among others. The global automotive standards have made thermal management systems a mandatory component.
Reliable cooling is a decisive factor for production, particularly in the marine industry. It is responsible for ensuring adequate temperatures in the turbine, the electronics racks and on the tool, or the machine, itself. The entire production and product life cycle of elements and machines are dependent on the efficiency of the cooling process and how it ensures ideal operating temperatures.
The 232 million light-duty vehicles in the United States account for more than 59% percent of all transportation-related energy use. Parker’s thermal management technologies reduce the amount of energy needed for climate control in both conventional and electric-drive vehicles.