Compact Heat Exchangers - Division Homepage Template | Parker

Division Content:

Compact Heat Exchangers

The exceptionally high heat transfer efficiency-to-volume ratio provided by Heatric’s Printed Circuit Heat Exchangers (PCHEs) is one of the most profound benefits to utilising this technology.

 

PCHEs provide a reduction in the unit’s overall footprint, volume and weight by up to 85% when compared to traditional technologies such as shell and tube, and generate significant cost savings in the following areas:

  • Reduced deck and skid volume required for installation
  • Reduced structural support requirements
  • Reduced pipework runs and sizing
  • Improved access for maintenance
  • Reduced relief and flare systems
  • Topside craneage for easier installation and maintenance

Heatric PCHEs also offer significant improvements to the logistical aspects of deploying heat exchangers in a system, including installation and relocation, due to the significant size reduction the technology offers.

 

 

 

“It has been estimated that the employment of Heatric Printed Circuit Heat Exchangers in the Pagerungan Gas Processing facility has saved U.S. $10.4 MM in total capital costs over what would have required if conventional shell and tube units had been utilized instead.”

- Derek White-Stevens, ARCO International Oil & Gas, Pagarungan project

 

Need Help?

Learn more about Heatric Heat Exchangers