L90 and K220 Valves - Motion Systems Group Europe | Parker
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with ourPrivacy Policy. Learn more including how to manage cookies here.
L90 and K220 series valves provide optimal performance in overdemand applications.
THE CHALLENGE
Forestry feller-bunchers and harvesters need to operate the implement and tool functions at lower pressures than the track functions. To maintain cycle time and reduce heat, this reduced pressure SHOULD NOT be achieved with port reliefs. Port relief valves vent high flows to tank and result in lost speed and increased heat – degrading efficiency. Also, equipment needs to be productive; cycle times are critical and the ability to multi-function without interruption is paramount. Depending on the amount of oil available, multi functioning often results in pump over-demand which can decrease productivity as function with the highest pressure can involuntarily shutdown.
THE SOLUTION
Parker models L90 and K220 are pressure compensated, load-sense type valves that have the capability of selectively limiting the work port pressures via the feed reducers located in the work section. These feed reducers pass a minimal amount of flow to tank (0.25 GPM) when the target pressure is reached. Parker can add hardware to each section that will enable it to have flow-sharing capability. During flow sharing, in a pump over-demand condition, the speed of the selected functions will slow down but will maintain the speed relationship selected by the operator.