With the Drive Controlled Pump, Parker offers a speed-controlled, hydraulic system solution consisting of pump, motor, drive, and software. It is tailored exactly to the customer’s cycle in advance. The Drive Controlled Pump enables the central, controlled hydraulic supply of all machine functions. By employing an AC drive, the speed range is regulated. The DCP provides the exact power that is required in the cycle at all times – and thus enables significant energy and cost savings.