QDC Coolers 12 - 850 V DC - Motion Systems Group Europe | Parker
Parker Image

The Parker QDC (Quiet Air Fluid Cooler with DC motor) series offers a unique cooling solution for the electrified, mobile market from 12 up to 850 V DC.
Electrification remains one of the primary trends in the global mobile machine market as vehicle makers push hard to introduce cleaner technologies that result in lower emissions. Manufacturers have come to realize the need for much lower emissions and environmental friendly technologies. 
The ability to meet legal requirements for zero emissions, the ability to work outside of normal business hours due to their quiet operation, the ability to have a fast-charging option to work longer hours — these benefits of electrified vehicles open the doors of possibility for those looking to expand their business down the road.
Thermal management covers all cooling and heating tasks in an electrified mobile working machine or an electrified commercial vehicle. Almost all the technical conditions are changing in terms of the temperature ranges, heating/cooling power, the number of heating/cooling tasks and the fluids used. The variety of coolants ranges from water glycol to special electrically non-conductive fluids and demineralised water (DI-water), which is used in particular for the cooling of fuel cells.

Parker Image

QDC Quiet Air Fluid Cooler 12/24 V DC

  • Engineered cooling solutions for mobile vehicles, BEVs, hybrids, and fuel cells​
  • Suitable for all other thermal management applications with water/glycol or oil


  • High power density and highly efficient design ​
  • Integrated inverter for rpm control with PWM signal

  • Low noise level​ design
  • Integrated ports for sensorics and bleeding ​
  • Reversible fan direction for cleaning air fins

  • IP68 protection   
  • Harmonized with Parker IQAN Controller and IQAN sensorics
  • Optional with cleaning/flashing down to 5µS/cm
Parker Image

QDC006 12/24 V DC Cooler System for ePTO's

  • Engineered cooling solutions for mobile vehicles, BEVs, hybrids, and fuel cells
  • One size fits all Parker ePTO's sizes​



  • High power density and highly efficient design SlimFit
  • Integrated inverter for rpm control with PWM signal for fan and pump​
  • Low noise level design​
  • Integrated ports for sensorics and bleeding


  • IP68 protection ​
  • Harmonized with Parker IQAN controller and IQAN sensorics
Parker Image

QDC Quiet Air Fluid Cooler SquareFit, up to 800 V DC

  • Engineered cooling solutions for mobile vehicles, BEVs, hybrids, and fuel cells
  • Suitable for all other thermal management applications with water/glycol or oil 


  • High power density and highly efficient design SquareFit​
  • Optional inverter for rpm control

  • Low noise level design​
  • Integrated ports for sensorics and bleeding ​
  • Reversible fan direction for cleaning air fins
  • Fan drive on swivel frame for easy cleaning ​
  • IP68 protection
  • Harmonized with Parker IQAN controller and IQAN sensorics
  • Optional with cleaning/flashing down to 5µS/cm
Parker Image

QDC Quiet Air Fluid Cooler FlatFit, up to 850 V DC​

  • Engineered cooling solutions for mobile vehicles, BEVs, hybrids, and fuel cells
  • Suitable for all other thermal management applications with water/glycol or oil
  • Installation depth only 290 mm
  • Reduced installation depth 250 mm on request
  • High power density and highly efficient design FlatFit
  • Integrated inverter rpm control with CAN bus

  • Low noise level design
  • Integrated ports for sensorics and bleeding

  • Fan drive on swivel frame for easy cleaning
  • IP68 protection
  • Harmonized with Parker IQAN controller and IQAN sensorics
  • Optional with cleaning/flashing down to 5µS/cm

Perfect Combination for High Cooling Performance

 

The hydraulic motors and radiators from Parker are perfectly coordinated with the coolers. Together, they ensure top performance in thermal management. A wide range of hydraulic motor technologies guarantees optimal adaptation to the individual requirements of each application.

  • Very high power density
  • Speeds up to 15 000 rpm available
  • Rugged in harsh environments
  • “Air flow on demand”: multiple options to control speed versus cooling needs
  • Strong bearing to compensate all loads caused by impeller weight
  • Reverse rotation if needed to clean or to heat-up the fluid at start-up
  • Space-saving installation between radiator and impeller

 

Want to know more about Parker's Hydraulic Motors?

Parker Cooler and motors
Parker Image

Your Voice

  • Limited construction space
  • Need for high cooling capacity
  • Increased working time and reduced battery cost
  • Compliant with laws and noise pollution regulations

Parker Image

Our Technology

  • 20-30 % more efficient cooling matrix
  • Low noise fan and fan housing
  • High performance fan drive with integrated inverter
  • Fan speed control from 1200 rpm to 4750 rpm

Parker Image

Your Value

  • 20-30 % more cooling capacity
  • Silent operation
  • Reduced space claim
  • Adjustable cooling capacity
  • Flexible rpm saves power

 

 

Parkers System Solutions

Modular Air Blast Cooler System QDC006 – Designed for ePTO's

The electrification of trucks requires complex new technologies and components. Only compact and modular solutions will meet the challenges for on- and off-road trucks with work functions in the development of the next generation of electric vehicles.

Here Parker has the reliable and efficient integrated solution. The water glycol QDC cooling system is designed for integration with Parker’s highly efficient GVM motor in combination with Parker’s GVI inverters. 

This is complemented by a comprehensive range of hydraulic pumps and filtration components. Further simplification of the design enables the integration of other components from Parker's wide range of products, including the IQAN control system and integrated sensors.

Parker Image

  2x QDC012

Cooler_Comparison
Parker Image
  24 V DC
  Low voltage
  Integrated inverter
  Separate DC/DC converter

  QDC025

Cooler_Comparison
Parker Image
  24 V DC
  Low voltage
  Integrated inverter
  Separate DC/DC converter

 QDC026 FlatFit

Cooler_Comparison
Parker Image
  850 V DC
  High voltage
  Integrated inverter

 

  QDC026 SquareFit

Cooler_Comparison
Parker Image
  800 V DC
  High voltage
  Separate inverter

 

  

Applications

THE HYDROGEN FUEL CELL CONTAINER SOLUTION

Customers were looking for a way to minimize energy consumption in the cooling processes, minimize the total space required for coolers and, ideally, reduce costs.

Challenge:
- Precise temperature control
- Low conductivity in the coolant circle
- Substitute, Ventilation, Container Cooling and Subsystem Cooling

Our technology
- High Power QDC080 for water glycole mix, speed-controlled fan with reverse  spinning option
- Matrix with low conductivity level after flushing with test report 
- Air Filter from Parker to make the ventilation clean and safe

Value
- Cooling on Demand reduce Power Consumption
- On Stop Shop Parker reduce complexity, engineering resources and time to market

Parker Image

Applications

THE HYDROGEN ELECTROLYZER COOLING

The customers were looking for a way to minimize energy consumption in the cooling processes, reduce the overall footprint of the coolers and ideally reduce costs. Our solution is the High Power QDC080 water glycole mix, speed-controlled fan with Reverse spinning option. Find more information in our Hydrogen Application.

Parker Image

Applications

REFUSE TRUCK

The customer was developing an electrified refuse truck based on an existing chassis. The electrified hydraulics and e-motor, as well as the inverter, required cooling.

 

Challenge:

• High quantity heat dissipation 9 kW @very low ∆ t ambient 50 C°

• Very limited construction space

 

Parker Image

Applications

MINING TRUCK

The customer was engineering an electrified mining truck, for which the existing chassis was to be used as a basis. The electrified systems required cooling.

 

Challenge:

• High heat dissipation 70 kW @low ∆ t about circle architecture

• Cooler close to driver

Parker Image

Applications

MINING LOADER

The customer was developing an electrified mining loader based on existing chassis. The electrified hydraulic and eMotor, as well as the inverter, needed cooling.

 

Challenge::

• High heat dissipation 42 kW and 17 kW @low ∆ t about circle architecture
• Very limited space
• Large distance between cooling location and water-glycol/hydraulic oil

Parker Image

Applications

SURFACE DRILLING MACHINE

The customer developed an electrified surface drilling machine based on an existing chassis. The electrified hydraulic and e-motor, as well as the inverter, required cooling.

 

Challenge:

• High quantity heat dissipation 70 kW and 30 kW @very low ∆ t ambient 50 C°

• Very limited space, GVM @9m height  

Parker Image

 

 

   Resources