For more information, please visit: https://ph.parker.com/gb/en/product-list/gvm-global-vehicle-motors-for-mobile-applications
Bruno Jouffrey
Market Manager - Mobile
Electric Motion and Pneumatic Division Europe
Parker Hannifin
Email: bjouffrey@parker.com
Lisa de Beer
Public Relations EMEA
Parker Hannifin
Phone: +27 (0)11 961 0700
Email: lisa.debeer@parker.com
Offenburg, Germany, 16th. July 2024 – Parker Hannifin, the global leader in motion and control technologies, announces the expansion of its Global Vehicle Motor (GVM) high-power, permanent magnet AC motors (PMACs) family. The new extension includes two larger sizes, significantly increasing the power range up to 351 kW (850 kW peak) for a limited weight of 230 kg.
The GVM310 motor now features additional 300 and 400 lamination stack lengths, delivering enhanced power density and high efficiency. This makes it an ideal traction solution for both on-road and off-road commercial electric vehicles (EVs) and hybrid electric vehicles (HEVs), covering a wide range of applications including construction, material handling, forestry, and mining vehicles.
The extended GVM motor range provides several key benefits. It offers high efficiency, with one of the best power-to-weight ratios and efficiency levels in the industry, ensuring optimal performance and energy savings. The GVM310 is also designed for high reliability, guaranteeing long-term performance and reduced maintenance costs even in harsh operating conditions. Additionally, it delivers elevated power density with a compact design and reduced footprint, making it suitable for space-constrained applications. The motor can adapt to various battery voltages, enhancing its versatility for different vehicle platforms. Furthermore, it integrates seamlessly with standard transfer case, because of its limited diameter.
The GVM310 motor is a powerful choice for a wide variety of on- and off-road vehicles. On top of traction applications where it can also be used as a high efficiency generator, it is available with SAE-D interface for direct pump mounting, to be part of an electro-hydraulic pumps (EHP).
"By extending our power range while ensuring high efficiency and reliability, we are meeting the growing demand for electrification in mobile applications and supporting the industry's transition to more sustainable solutions," said Bruno Jouffrey, Mobile Market Manager, Parker Hannifin.
For more information, please visit: https://ph.parker.com/gb/en/product-list/gvm-global-vehicle-motors-for-mobile-applications
About Parker Hannifin
Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century, the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.
About Electric Motion & Pneumatic Division
Parker Electric Motion and Pneumatic Division is part of the Parker Hannifin Corporation Motion Systems Group and designs, manufactures and supports a full line of mobile motors and inverters, cylinders, actuators, pneumatic valves, air preparation components, servo drives, servo motors and AC/DC variable speed drives. These products are designed to improve performance, efficiency, and safety in various industrial applications as well as mobile electrification. Electric Motion and Pneumatic Division is committed to providing solutions that help customers to reduce energy consumption, increase productivity and enhance the reliability of their systems.