The water glycol QDC cooler range, either 12/24 V DC or up to 800 V DC (850 V DC), fits perfectly with Parker inverters and motors, reliable and ensuring greatest efficiency for all electrified applications.
The GVM Power Series mobile permanent-magnet AC (PMAC) motor meets the diffcult requirements of vehicle traction, generator and mobile pump control applications with a high effciency, power dense and scalable design.
Parker's GVI inverter series is characterized by safety, efficiency and reliability, suitable for traction as well as hydraulic work functions. The product is designed to meet ISO26262 and EN13849 functional safety standards
IQAN by Parker offers a complete range of control products from the most basic valve driver application to complete control systems.
Consists of an electric motor, directly coupled to a hydraulic pump (EHP Series). Our Configured ePumps provide the lowest possible installed cost and highest efficiency, while still maintaining superior reliability in the most demanding applications.