55 High Flow Liquid Filter - Hydraulic & Industrial Process Filtration Division EMEA | Parker
Parker Image

High Flow Liquid Filter

High performance and smaller vessel footprint are important to maintaining a clean liquid stream that protects process equipment and provides quality final products. The large format elements significantly reduce the required number of traditional 2.5-inch diamater cartridges enabling smaller vessel diameters and less downtime during change outs.

Combining Efficiency with Design Flexibility

The Parker XtreamPure® Series 55 combines the best of pleated and large diameter technologies. With an absolute rated efficiency of 99.98%, the cartridges are available in a wide range of materials to suit your applications and conditions.

The XtreamPure® vessels are available in both horizontal and vertical configurations with element lengths from 20-inch to 80-inch, which provides great flexibility in designing the perfect vessel to match to available space on-site. 

Parker Image
Parker Image

Smaller Footprint

Large diameter cartridges allow a smaller required footprint while maintaining flow rates and dirt holding capacity. 

Parker Image

Decreased Costs

Lower required capital cost through reducing vessel diameter with large diameter elements. 

Parker Image

Increased Efficiency

Large diameter technology yields higher flow rates and longer on-stream life than standard 2.5-inch filters.

XtreamPure® Series 55X Operation

    Maintaining clean liquid streams with dependable performance

Parker Image

 With an inside-to-outside flow direction, the XtreamPure® cartridges ensure contaminant is captured within the cartridge allowing a cleaner cartridge extraction during change-outs. 

Parker Image

The unique patented PECOSeal™ gasket design rests against the basket support rather than the housing support plate. This gives complete sealing peace of mind, preventing bypass compared to a standard o-ring seal, expecially when support plates of baskets are out of round.

Parker Image

The XtreamPure® W-Pleat configuration optimises dirt-holding capacity with more internal area and proves additional strength to the pleat pack to prevent folding and blinding. 

Available in a range of different media, Parker XtreamPure® cartridges suit a wide array of applications. 

A Cost-Effective Solution to Fluid Management and Contamination Control

XtreamPure® Series 55X offers a cost-effective, time saving solution and can also be used in combination with the Parker iCountPD Particle Detector which will secure even better performance.

The iCountPD represents the most up to date technology in solid particle contamination analysis. This compact, permanently mounted laser-based ATEX-approved particle detctor module is designed for use in Zone 2 areas and is housed in a robust stainless steel IP69K-approved enclosure.

Parker Image

Need Help?

Can't Find What You're Looking For? Get in Touch With One of Experts