Diffusion Bonding - Heatric Division | Parker
Heat Exchanger Diffusion Bonding

Diffusion bonding is a solid state joining process first developed for commercial use in heat exchangers by Heatric in the early 1980’s. Diffusion bonding allows for the creation of compact heat exchangers with exceptionally high performance.

 

This process involves the bonding of flow plates in a heat exchanger ‘stack’ using a high temperature, high pressure process with no melting or deformation of channels. The size and shape of the flow paths is maintained, ensuring flow integrity and complete bonding of all plates throughout the stack.

The interfacial area between two metal flow plates becomes welded together as atoms intertwine with one another and this allows for the incredibly precise construction of the internal flow passages within the block.

No brazing flux or filler is used in the diffusion bonding manufacturing process which is a contributing factor to the high-integrity, high-strength, and exceptional heat transfer performance of Heatric’s diffusion bonded heat exchangers.

 

The benefits of diffusion bonding

This innovative manufacturing process allows for substantial improvements in the way a heat exchanger operates:

  • Massive reductions in size – up to 85% smaller than conventional exchangers
  • Extreme high pressure capabilities – Heatric PCHEs are able to withstand pressures over 900 bar (equivalent to 13,000 psi)
  • Operating temperatures ranging between deep cryogenic to over 900°C/1,600°F.
  • High structural integrity due to the solid state construction method employed
The solid, diffusion bonded block can then be subtractively engineered to match the client’s exact size and weight requirements, providing them with a highly effective, bespoke heat exchanger.
Diffusion Bonding

Need Help?

Learn more about Heatric Heat Exchangers