PCHEs provide a reduction in the unit’s overall footprint, volume and weight by up to 85% when compared to traditional technologies such as shell and tube, and generate significant cost savings in the following areas:
Heatric PCHEs also offer significant improvements to the logistical aspects of deploying heat exchangers in a system, including installation and relocation, due to the significant size reduction the technology offers.