Main application is pneumatic actuator control. Depending on the actuator type, the pilot valve required can be directly mounted on the actuator, following the NAMUR standard (VDI/VDE 3845), or externally connected to the actuator (piped valves). The majority of pilot valves have a spring return, or fail safe, function. For some specific applications, bistable valves are also available. Our products can also be used in other applications such as: HVAC equipment, wellhead control panels, sampling and analyzing, fire dampers control, etc…
Benefits
Product solutions for safe and reliable actuators control in the Oil & Gas and Power Generation Industry.
Check out our X Series products and catalog by clicking the find out more button.
Product solutions for safe and reliable actuators control in Chemical, Petrolchemical, Water treatment, Pharmaceutical, Food Processing Industries.
Check out our General Catalog by clicking the find out more button or our High Flow Catalog
Product solutions for a safe and reliable fluid control in harsh environment and hazardous locations.
Check out our Process Catalog by clicking the find out more button below or click here to see our range of Angle Seat Valve catalog.