Maximizing energy recovery is a key driver in the thermally driven power market.
The ability for diffusion bonded heat exchangers to achieve very close temperature approaches combined with their low weight and extreme operating capabilities makes Heatric exchangers the ideal heat transfer technology in power generation applications. With pressure capabilities in excess of 700 bar (13,000 psi) and suitabl operating conditions from criogenic to 1000ºC (1800ºF), Heatric exchangers have the performance to handle multiple streams and materials to enable your power generations.
Heatric diffusion bonded heat exchangers are currently in use in a range of power generation applications, including: industrial gas turbines, energy storage and closed look processes.