LNG Processing - Division Homepage Template | Parker
Heat Exchangers for LNG Processing

Heatric designs and manufactures compact diffusion bonded heat exchangers for use in a wide range of offshore and onshore gas and light hydrocarbon liquids processing applications.

Heatric compact diffusion bonded heat exchangers enable projects throughout the LNG value chain. The distinct benefits of Heatric’s diffusion bonded heat exchangers makes them extremely well-suited for both onshore processing. Thousands of Heatric Printed Circuit Heat Exchangers (PCHEs) have been installed worldwide, offering significant space and weight savings amongst a range of other benefits including:

  • Ability to reach extremely close temperature approaches
  • High performance and efficiency
  • Ability to easily handle multistream applications
  • Two phase inlet capability
  • Suitability for wide temperature difference applications
  • Robust design with very high mechanical integrity and safety

Typical applications for Heatric exchangers in gas compression cooling include:

  • Gas Dewpoint Control
  • NGL Recovery
  • LNG Liquefaction
  • LNG Regasification
  • High temperature recuperators
  • Sour gas compression cooling

Other applications in which Heatric exchangers are regularly used also include:

  • LNG stripper reboilers
  • Light MR/End flash gas interchangers
  • Scrub column overhead condensers
  • LNG Superheaters
  • LNG precoolers
  • BOG preheaters
  • LNG carrier fuel gas heaters

 

Need Help?

Can't Find What You're Looking For? Get in Touch With One of Experts