Crankcase Ventilation Systems Explained - Engine & Mobile Filtration Division EMEA | Parker

Cleaner Engines Start with Controlling Blow-By

The hidden threat inside every engine

Engine blow-by is an unavoidable byproduct of combustion—where gases and particulate matter slip past the piston rings into the engine sump. 

 

As components heat up and cycle at high speeds, these gases mix with fine oil mist, creating a harmful vapor cloud rich in unburned fuel, particulate matter, and emissions. Left unfiltered, blow-by doesn’t just damage engines—it threatens everything from fuel efficiency to regulatory compliance.

Engine Blow-By

The Cost of Poor Crankcase Ventilation?

What you don't capture can cost you

1. Lost Performance

Turbochargers and intercoolers become contaminated, reducing boost pressure, increasing fuel consumption, and degrading combustion efficiency.

 

2. Compliance Risk

Unmanaged emissions can push engines beyond the limits of Euro VI, EPA, and CARB standards—jeopardizing certifications and reputations.

 

3. Increased Maintenance Costs

Oil loss shorten service intervals, increasing downtime.

 

Parker’s CCV systems are engineered to capture and neutralize these risks—protecting your engines, extending their lifespan, and ensuring you’re always a step ahead of emissions regulations.

Diesel Truck
Crankcase Ventilation Filtration Diagram

Choosing the Right Crankcase Ventilation Solution

Closed Crankcase Ventilation (CCV) vs. Open Crankcase Ventilation (OCV)

In an Open Crankcase Ventilation (OCV) system, blow-by gases are vented directly from the crankcase to the atmosphere. While ensuring Turbo and Intercooler cleanliness, this comes at the expense of overall emissions from the engine. Parker's OCV filters and Super impactors can be operated in an OCV system to remove oil mist emissions, but gaseous content such as NOx and unburnt Hydrocarbons will be measured as part of the engines overall emissions.

 

A Closed Crankcase Ventilation (CCV) system takes a smarter approach. It routes those same gases back into the engine’s air intake, where they are re-burned during combustion. This closed-loop process significantly reduces emissions.

 

For OEMs designing for tomorrow’s standards, closed crankcase ventilation isn’t just a better option—it’s the smarter one.

Why Choose Parker?

Invented by Parker. Perfected for your Platform.

Parker revolutionized the diesel industry in the 1990s with the launch of the first fully integrated crankcase ventilation (CCV) system. Since then, we’ve been setting the standard—continually pushing the boundaries of performance, efficiency, and application-specific design.

 

Our advanced filtration technologies, including proprietary media, gated impactors, and hybrid systems, consistently deliver industry-leading efficiencies—exceeding 99% separation performance. And we don’t just test in theory—we test in reality.

 

With a state-of-the-art engine dynamometer lab, we simulate real-world engine conditions to precisely calibrate our systems for your applications. Whether it’s heavy-duty on-road, off-road, or industrial equipment, Racor CCV systems are engineered to perform under extreme conditions—and protect where it matters most.

Parker's Engine Dynamometer Lab

Comprehensive Crankcase Ventilation Solutions

Explore Parker's crankcase ventilation portfolio to future proof your next engine platform.

Need Help?

Can't Find What You're Looking For? Get in Touch With One of Experts

close up on man hand holding smartphone with futuristic of social media marketing icon for internet network technology and business concept