Parker Image

Seals and Molded Parts in XXL Sizes
− Powerful Solutions for Large-Scale Applications



The production of large seals for challenging applications is not simply a matter of scaling up know-how of traditional seal design. XXL sizes not only pose particular handling challenges in the manufacturing process, but do so even earlier, in the design and testing stages.

As a specialist in engineered materials, engineering design and process technology Parker Prädifa offers an extensive portfolio of large-size seals and moldings made of polymers such as NBR, EPDM, FKM, PTFE and PEEK, as well as metal.

Sizes

Polymer seals made from machinable materials
Using a new type of manufacturing technology, Parker Prädifa is able to produce polymer seals from machinable materials like PTFE and PEEK up to a diameter of 4.5 meters.

Elastomer seals
Thanks to innovative continuous vulcanization manufacturing technology there are practically no size limitations for elastomer seals.

Metal seals
Spring-energized metal C-rings can be produced in diameters of up to 7.6 m. Non-rotationally symmetric E-, O- and C-seals can be produced in lengths of up to 2.3 m.

White Paper

Large-Diameter Seals and Moldings

Materials and Special Manufacturing Aspects

Parker Image


Materials

Elastomers

Elastomers, particularly rubber compounds with their diverse advantages – good long-term and chemical resistance in a wide temperature range, high wear and pressure resistance, rubber-elastic behavior, good availability – are among the most commonly used sealing materials in the chemical process industry. Parker Prädifa offers an extensive portfolio of high-performance polymers from the EPDM, NBR, FKM and FFKM family of materials for the most exacting demands also in large dimensions.

Innovative, Economical Production Method
The conventional production method of vulcanization for precision rubber seals such as O-rings is not economically feasible due to high tooling costs and other reasons. That is why XXL-size rubber seals are typically produced more economically by joining round cord stock using joint vulcanization or splicing to achieve the desired length. However, due to physical disadvantages, their utilization in safety-relevant components is not permitted. Parker Prädifa has developed continuous vulcanization, an innovative technology that makes it possible to produce precision rubber seals of any desired dimension without sacrificing quality and functional performance. 

Products
In addition to precision-quality XXL-size O-rings, Parker Prädifa offers the development and production of customer-specific geometries in large diameters. A wide range of materials is available according to the application requirements.

Parker Image

PTFE, PEEK, TPU and MORE

Using a new type of manufacturing technology, Parker Prädifa is able to produce machinable polymer seals from materials like PTFE, PEEK and TPU up to a diameter of 4.5 meters.

Fluoropolymers – PTFE
Seals made of the fluoropolymer PTFE are used where many other sealing materials (such as rubber elastomers, polyurethanes, fabric-reinforced elastomer seals, etc.) reach their limits in terms of requirements such as temperature range, chemical, friction and wear resistance. 
Parker Prädifa produces PTFE seals in XXL dimensions from pure PTFE and numerous modified compounds using economical machining techniques.

PEEK and Other High-Performance Polymers
Under certain conditions, even fluoropolymers – especially at increasingly higher temperatures – reach their limits in terms of strength and mechanical resistance. For application conditions like these, Parker offers other materials such as the high-end material PEEK. Where the utilization of PEEK is not absolutely necessary, less costly materials such as POM, PE and diverse polyurethanes and elastomers are available.

Economical Machining of Polymer Seals
Polymeric materials such as PTFE, PEEK and others are suitable for machining techniques such as turning or milling. This makes it possible to manufacture both larger and smaller volumes because no additional tooling costs for molds are incurred.
 
Products
Typical types of seals are so-called FlexiSeals® with a polymer jacket supported by a metal spring, lip seals in TPU or elastomer materials and chevron stacks combining several sealing elements in a sealing system. Bearings, guiding elements and bellows are possible as well.

Parker Image

Metal

When classic sealing materials – for instance in temperature ranges above 300 °C and below -50 °C – reach their limits alternative materials are required such as metal with appropriate coating/plating. Parker offers metal seals made of stainless steel or nickel alloys in C, E and other designs characterized by high pre-loading force and significant resilience. Drawing on many years of experience in the gas turbine market, Parker has continually expanded its expertise in large diameters and developed special problem solutions that substantially increase the efficiency of the machines.

Products

  • C-seals: ≤ 3000mm

  • Spring-energized C-seals: ≤ 7600mm

  • O-rings: ≤ 1200mm

  • E-seals:

    • Heat-treated ≤ 2700mm

    • Segmented ≤ 7600 mm

Parker Image


Industries