Sealing Solutions for HVAC - Prädifa Technology Division | Parker
Air conditioning of buildings. Background of ventilation pipes. Laying of engineering networks. Industrial background

HVAC, Thermal Extremes and Chemical Attack 
– a Challenge to Seals and Sealing Materials

Cooling in summer – heating in winter: “HVAC” (Heating, Ventilation, Air Conditioning) is a collective term for both stationary systems and mobile devices performing their functions in diverse applications: in office and residential buildings, factory halls, shopping centers, schools, and in all kinds of other public facilities. In addition, air conditioning systems are used in automobiles and aircraft.

The diversity of HVAC devices and technical systems is matched by the variety of the requirements to be met by the seals and sealing materials they use. For all of these needs, Parker Prädifa offers suitable sealing solutions and sealing materials, i.e.,  high-quality compounds based on proprietary formulations. Our materials are tailored specifically to meeting the challenges in HVAC applications and ensure optimum performance combined with maximum service life.  

The following are key criteria to be observed in the selection of the sealing materials optimally suiting the intended application:

  • Temperature Resistance
  • Chemical Resistance
  • Setting Behavior and Service Life at High Temperatures

Applications in Heating Technology

In conventional heating systems, including the increasingly widespread heat pumps, but also in future systems, the following generally applies: The high temperatures prevailing and the resulting setting behavior or compression set of the material on the one hand and its chemical resistance on the other directly impact the service life of the seal. 

Temperature gauge of fuel gas systems in power plant.

Applications in Ventilation and Air Conditioning

The functional range of air conditioning systems is much greater compared to heating systems. The diversity of the designs and functional principles of air conditioning systems and devices, and their applications (i.e., stationary, mobile/portable and on board of vehicles) is matched by the variety of requirements to be met by seals and sealing systems. The challenges here include both high and low temperatures, high operating pressures of up to 150 bar, and chemical resistance.

Air conditioner units (HVAC) on a roof of industrial building with blue sky and clouds in the background.

CO2 - The Refrigerant of the Future?!

The high operating pressure of the refrigerant CO2, its low critical point, formation of dry ice when temperatures drop below the triple point, and very high standstill pressure pose challenges and must be considered in the selection of the seals for the cooling system.

Chemical formula of greenhouse gas carbon dioxide CO2 made from ice on winter frozen lake Baikal under blue sky and Sun rays
Separator

Fields of Application