Cylinder Sealing System for High Temperatures:
Rod Sealing System
Rod Seal/Wiper Seal Set E9
Piston Guiding Tape F2
Cushioning Seal PP
Piston Sealing System
Piston Seal Z8
Piston Guiding Tape F2
Static Sealing System
O-Ring V0747
Requirements:
Sealing systems for pneumatic cylinders that are used in the production of aluminum or other metals, etc. require high thermal resistance.
Aside from high-temperature sealing materials special seal profiles, for instance featuring a vulcanized metal washer, may be used. These seals withstand high ambient temperatures and ensure excellent service life and availability of the total system.
Parker Prädifa offers sealing systems with seal geometries and materials specifically developed for these requirements.
Typical Requirements:
• Operating temperature: -10 / +150 °C
• Operating pressure: ≤16 bar
• Sliding speed: ≤1 m/s