Seals for Cylinders for Dry-Running Conditions - Prädifa Technology Division | Parker
Parker Image

Optimized seal geometries and materials.

Parker Image


Cylinder Sealing System for Dry-Running Conditions:

Rod Sealing System
Rod Seal/Wiper Seal E7
Piston Guiding Tape F2
Cushioning Seal PP

Piston Sealing System
Piston Seal E4
Piston Guiding Tape F2

Static Sealing System
O-Ring V0747

Requirements:
Harsh ambient conditions may include mechanically adhering contaminants such as ice, metal splash, organic substances, etc. These contaminants have to be effectively wiped off under relatively high exertion of force without damage to the sealing element.

Parker Prädifa offers sealing systems with seal geometries and materials specifically developed for these requirements.

Typical Requirements:

• Operating temperature: -10 / +150 °C
• Operating pressure: ≤16 bar
• Sliding speed: ≤1 m/s