For the overhaul of the clamping process of an existing production line, customer is searching for an electromechanical solution to improve energy consumption.
With its wide thrust force range, Parker’s ETH electro cylinder family in combination with Parker’s SMH servo motor range including holding brake fulfills customer requirements.
With an efficiency of more than 95% and constant force tracking, Parker’s complete drive package helps the customer to reach their energy saving goals and improve the quality of the process.