Parker has been recognized by all of the major aircraft manufacturers as a leading provider of innovative and reliable systems and components for a wide range of advanced measurement, management, and control applications.
Our fuel gauging systems are at the forefront of safety, satisfying all applicable FAA requirements by using advanced features and technology. • FAR 25.981 certified systems • Fault-tolerant architectures • Extensive automatic fault detection and isolation • Onboard attitude-error correction • Sophisticated microprocessors • Application-specific integrated circuits (ASICs) • Solid-state displays • Active and passive densitometers.
To test our fluid measurement and management systems and electronic controllers, we maintain all the sophisticated tools necessary to design, manufacture, assemble, and test complete system solutions that keep our customers moving at the speed of flight.
FSD tests hundreds of fuel-level sensing probes each month. Analyses for capacitance, continuity, and other factors ensure that our sensors offer the most precise degree of accuracy.
Additionally, using modern architecture that meets the hardware and software requirements of RTCA DO-254 level A and DO-178 level A respectively, our line of high-performance electronic controllers is comprehensive.