Seal retention is often required when applications require a seal to be installed in a vertically oriented groove.

Wandering and racetrack groove layouts can sometimes utilize an O-ring, however specific design considerations must be followed.

Consolidating seals eliminate installation errors by taking a number of seals that would be individually placed in grooves, and consolidating them into one seal.