Engineered for extreme performance, Resilon® polyurethane material delivers longer life, superior durability, and unmatched reliability in hydraulic sealing applications. With advanced PPDI-based chemistry, Resilon® offers extended seal life that reduces downtime and maintenance costs. Designed to withstand extreme temperatures and resist extrusion under high pressure, Resilon® ensures reliable sealing and effective leakage control even in the most demanding hydraulic applications.
Our rotary shaft seals provide sealing and wiping functionality for rotating and swiveling movements under low pressure and high velocity. They perform two essential functions: the primary function is to retain the bearing or system lubricant in the system to avoid leakage, and the secondary function is to preclude any contamination of the system by external particles or other environmental impacts.
Parker is committed to the development of world class materials and innovative solutions that meet or exceed industry specs. We understand the challenges facing oil and gas customers and work with them to deliver reliable, quality products that extend time between maintenance cycles.