Innovative cooling systems play a significant role, ensuring these integral supercomputers and data centers continue to operate without overheating. Discover how Parker’s fluid conveyance thermal management connector solutions are here to help.
Parker offers specialised departments for data center cooling applications, bringing deep expertise, engineering capabilities, and experience to deliver customised solutions tailored to specific needs. Our rigorously tested fittings, quick couplings, and hoses withstand the most demanding data center environments, promising enduring reliability and uptime. Benefit from Parker's global availability, support, and maintenance services, ensuring your liquid cooling systems consistently operate at their best.
Parker is an active participant in the Open Compute Project (OCP), a community-driven organisation dedicated to standardising the design and performance of hardware for data centers ranging from small to hyper-scale. We are not merely adhering to industry standards; we are instrumental in defining them, both now and in the future. No matter your application, our experts are ready to help you solve your toughest thermal management challenges and future-proof your data centers.
Given the critical need for high reliability and uptime in data centers, Parker's fittings, quick couplings, and hose products undergo rigorous testing and quality assurance to ensure they can withstand demanding conditions long-term. Additionally, Parker offers comprehensive global availability, support, and maintenance services to keep your liquid cooling solutions operating at peak performance throughout the data center's life.

White Paper
Discover how ZutaCore® is effectively managing the growing issue of heat dissipation to maintain a competitive advantage. Learn how ZutaCore® is pioneering the shift toward a zero-emissions data industry with their direct-to-chip, waterless dielectric liquid cooling solution.



Coming Soon
The Parker Universal Quick Disconnect (UQD) is a cutting-edge solution for liquid cooling systems in data centers and supercomputers. Designed to meet OCP specifications, it addresses the challenges of IT power densification with its robust mechanical performance and compliance with flammability regulations.
Featuring an innovative combination of high-performance polymers and metals, the UQD ensures superior flow rates and reliable connections. Its user-friendly push-button mechanism simplifies maintenance, making it an ideal choice for efficient and safe cooling in high-density applications.
Find out more about it and request the datasheet here.


These flat face hydraulic couplers are ideal for liquid cooling and thermal management applications for electronics, servers and supercomputers. The Universal Quick Disconnect (UQD) is based on an Intel inspired open specification.

Parker's Quick Connect Coupling Series NSE are dry break couplings with flat face valves. The compact design makes it suitable for reduced spaces when high flow is needed. The series NSE is a coupling system with two-hand operation, i.e. both hands are required when connect/disconnect.

NSA are dry break couplings with a flat face valve. Series NSA stands out for the minimal fluid loss during connection compared with minimal pressure drop and no inclusion of air or dust during connection.

Quick connect, flat face, thread to connect couplers for liquid cooling and thermal management applications for electronics, servers and supercomputers. The CDT Series is based on an OCP open specification and meets these performance requirements.

Series 25 is a robust industrial coupling with a European profile. It features single-hand operation, a high-flow valve, and a double shut-off mechanism, optimizing fluid flow while minimizing pressure drops. Constructed from durable stainless steel, it ensures long service life in demanding environments.

The 27 series coupling system, features single-hand operation and an UltraFlo valve for optimal flow and low pressure drop. Constructed with robust stainless steel, it offers durability and long service life in harsh environments. The double shut-off mechanism and collar design minimise damage to the valve body, ensuring reliability in critical cooling applications.

NSEC cartridges are the right solution for blind mate connections. They allow a misalignement at connection between the nipple and coupler half and they are dripless.

NSIC cartridges are the right solution for blind mate connections. They allow a misalignement at connection between the nipple and coupler half and they are dripless.

NSAC cartridges are the right solution for blind mate connections. They allow a misalignment at connection between the nipple and coupler half. They offer flat-face functionality for zero drop connection and disconnection.

Engineered for liquid applications with unmatched reliability and compliance with stringent regulations, these fittings feature high chemical resistance, compact design, and eco-friendly materials. Safe and easy to clean, they’re ideal for cooling systems.

Carstick® is a fully integrated cartridge providing instant connection between the housing and the tubing. Carstick+ can be inserted in a large range of housing materials including non-elastic polymers and can be removed without damaging the cavity.

Parker's Push-Lok 801TM is a highly flexible and compact hose that provides fire retardancy according to UL Standards and a working pressure of up to 2.4 MPa. It is ideal for thermal management applications like data center liquid cooling.

E-Z Form™ GS cooling hose is designed to handle extreme bends for direct path routing while allowing full-flow, kink-free performance. It effectively replaces preformed hoses and metal tube assemblies minimizing special design, lead times and fabrication costs. It reduces installation time, and provides rapid delivery from stock.

The Catch-All Series liquid line sealed model filter driers offer superior contamination capture and control, ensuring optimal life, capacity, and efficiency for air conditioning or refrigeration systems up to 20 tons. They help maintain system performance and reliability.

Parker Sporlan CDS refrigerant flow regulating valves are stepper motor-actuated electric valves designed for direct expansion refrigeration and air conditioning systems. They are compatible with most HCFC and HFC refrigerants and oils, as well as subcritical CO2.
No matter your application, our experts are ready to help you solve your toughest thermal management challenges.

On-Demand Webinar
Continued demand to increase computing power and applications that require intense processing leaves data center leaders looking for new ways to take the heat off of electronics and increase efficiencies. In this webinar recording, you will learn about:


Success Story
Discover how Parker and Eviden Atos' collaboration has not only enhanced the performance and energy efficiency of Eviden’s BullSequana XH3000 supercomputers but also earned them a top spot in the Green 500 ranking for environmentally friendly supercomputers.

Success Story
Effectively managing the growing issue of heat dissipation is critical to maintaining a competitive advantage. Learn how this customised solution provides higher performance, economy and sustainability for data centers, regardless of size.

This cooling method utilises the process of evaporating a liquid fluid (typically a refrigerant) into a vapor to remove heat from electronic components. The process involves pumping a refrigerant into a heat exchanger or cold plate that is located directly on the chip. Because there is phase change to the fluid, it is more efficient than keeping the fluid in a same state. This is called latent heat exchange.


Brochure

Catalogue
We have liquid cooling application experts ready to help in EMEA.