With our isolators, you no longer have to compromise between reliability, durability and performance. First commercially introduced in 2012, LORD isolators have been outperforming any snubbers available on the market. In outcomes from customer and lab testing, our isolators have demonstrated significant reduction in shock and vibration, resulting in improved reliability.
LORD isolators can be designed to meet your unique downhole conditions:
Snubbber Description | MDM Connector | MWD Module | Standard P/N < 350°F (175°C) | High-Temperature P/N < 400°F (200°C) |
OEM Standard Short | 15-pin | Batteries, Gamma, Pusler Driver* | J-28291-3 | J-28291-3-HT |
OEM Standard Long | 15-pin | Directional/Orientation/Electronics | J-28291-4 | J-28291-4-HT |
OEM Legacy Short | 9-pin | Pulser Driver* | J-28291-6 | J-28291-6-HT |
Alternate OEM | 15-pin | Alternate OEM | J-28291-14 | J-28291-14-HT |
*some pulser drivers utilize a 9-pin MDM; many have been standardized to a 15-pin MDM |
Snubber | Extrapolated Hours Downhole | Time to Failure | Failure Mode | Failure Description |
LORD Snubber | > 1,800 hours | > 40 hours | N/A | 40 hours completed without failure |
Competitor A | 22.5 hours | 30 minutes | Chassis | Cap screw failure |
Competitor B | < 3 hours | 4 minutes | Snubber | Catastrophic elastomer failure |
*Input: 0.81 g2/Hz, Test Mass: 4.75 lb |
On Demand Webinar
Shock and vibration are remarkedly different; but do you know how those differences affect your MWD directional drilling? This webinar is focused on reviewing the principles, fundamentals, and challenges of shock and vibration in a downhole oil and gas environment. In greater detail, shock and vibration theory, mitigation, and solutions will be discussed about how to successfully protect the MWD tool string from shock and vibration. Plus, hear a brief overview of the Parker LORD family of downhole isolators.