Gimbal Bearing Assemblies and Pads | Parker China
Parker Image

Gimbal assemblies, located beneath the spider on offshore rigs, provide the necessary compliance between the riser system and vessel to protect drilling equipment from excessive stress and damage. LORD gimbal pads and assemblies are designed under strict process and quality controls to ensure each part performs consistently. Through proprietary tools originally developed for the aerospace industry, we can accurately and dynamically model the stiffness of any gimbal system in any plane of rotation. The result is a product designed to handle extreme loading and environmental conditions for improved pad life.

Universal Joint Gimbal Assembly

  • Rotational stiffness up to 99% lower than a traditional gimbal even at higher loads, greatly reducing riser fatigue
  • Projected 8x fatigue life improvement over a traditional gimbal assembly
  • Option to have high or low lateral stiffness
  • Accommodates angles up to 15 degrees
  • Simple alternative to hydraulic gimbal assemblies
Silver universal joint gimbal assembly against a white background

Traditional Gimbal Pads

  • Advanced materials and bonding technology lead to longer fatigue life and improved reliability
  • Can provide custom solutions or aftermarket replacements for existing gimbals
  • Visual condition monitoring of pad through use of LORD High Performance Coating
tan traditional gimbal pad against a white background

 

Proprietary Natural Rubber Formulations

 

There are four main areas that influence the fatigue life of a traditional gimbal pad; elastomer choice, part configuration, bonding technology and inherent design of the traditional gimbal bearing system. LORD gimbal pads address the first three areas to provide longer service life and decreased maintenance, serving as a drop-in replacement in most applications. Our universal joint style gimbal bearing overcomes the inherent high strain design issues of the traditional gimbal array to significantly improve fatigue life. The universal joint style gimbal bearing is designed for extreme applications where deck space is limited. LORD gimbal pads utilize a proprietary natural rubber formulation that provides greater fatigue life than the nitrile traditionally used. Environmental protection is achieved through another LORD proprietary material called HPC, which stands for “High Performance Coating.” In addition to visual condition monitoring, LORD® HPC coating provides superior resistance to ozone, fluids and sunlight without impacting part function. After prolonged exposure to petroleum fluid, HPC-coated natural rubber retains all mechanical properties while exhibiting less swell than uncoated nitrile.  

Nitrile vs. Rubber

Extreme Tensile Load Test

In a traditional gimbal assembly, the rotational motion of the spider causes massive strains in the elastomer at the bonded surfaces which results in local elastomer separation. With each cycle of rotation, the separation continues to propagate until the pad is only functioning through the frictional interfaces of the separated surfaces under the compressive load of the riser. LORD gimbal pads are designed to reduce strains, minimizing elastomer degradation. In the test pictured, LORD material and bond strength can achieve over 300% tensile strain without fracture, enabling less frequent replacement of the pads.

Bearing at rest
Bearing stretched under extreme tensile load of over 300 percent

Not sure if this solution is right for you? Talk with one of our experts.