Active Vibration Control Systems | Parker China
Parker Image

Reduce vibration in the helicopter fuselage generated by the main rotor. Our AVCS provides state-of-the-art, patented algorithms that control steady state and transient vibration, even during start up.

High Performance Vibration Reduction

Parker Lord's Active Vibration Control System (AVCS) provides high performance vibration reduction in the helicopter cockpit and cabin. Using our state-of-the-art, proprietary algorithms, controllers and force generators, we can control rotor and powertrain generated vibrations from start-up through cruise and landing -- achieving reductions in cabin noise and in airframe or engine structural vibration.

Parker Image

Key Attributes:

 

  • Reduced weight — Eliminates heavy passive vibration absorbers
  • Improved comfort — Reduces occupant vibration levels in both the cockpit and cabin
  • Improved performance — Enables expanded flight envelope within aircraft design limits and extended range
  • Reduced direct maintenance cost — Lowers aircraft vibration levels resulting in less vibration-induced fatigue of structures and equipment

Applications:

 

  • Hindustan Aeronautics, Ltd. (HAL) Indian DHRUV
  • Eurocopter EC225/725, EC-130 T2
  • Agusta AW-139
  • CH-47 Chinook

Parker Lord Services & Offerings

  • System requirements development
  • Performance analysis
  • Design, development and testing
  • Qualification
  • Support to certification
  • Product support
Parker Image