|

The World's Fitting Authority
Since 1924, Parker Hannifin Corporation has served the marketplace with dependable fluid power technology. Much of that expertise originates with Parker’s precision-made tube fittings, which were among the first products manufactured by the company. As such, they reflect Parker’s ongoing commitment to excellence. With more then a half century of experience in product design, engineering and manufacturing, the Tube Fittings Division holds a leadership position few other manufacturers can claim. This leadership is further heightened and enhanced by the technology-sharing only possible in Parker’s corporate family.
Parker manufactures a broad line of tube fittings and adapters including the Triple-Lok® fitting (37degree flare), Ferulok® fittings (flareless), Intru-lok® fitting (brass flareless), EO fitting (metric flareless), EO-2 fitting (metric flareless with elastomeric seal), Seal-Lok™ fitting (O-ring face seal), Pipe and port ends – NPTF, SAE Straight Thread, BSPP, BSPT, ISO and metric. This along with an extensive line of tube fabrication equipment and tube and hose clamps make up the broadest product offering in the industry.
Parker Tube Fittings Division has the competitive advantage you need.
At Parker, we never stop pursuing perfection. We’re always working to further assure leak-free performance and make components maintain their like-new integrity longer. The results are advanced connection enhancements, or ACEsolutions™. Starting with our exclusive innovations like these, we’re continuing to set new standards in performance and savings for you! You will find these patented enhancements in our Robust Port Stud, which allows for easier, mistake-proof installation in the field – and eliminates the potential for backup washer damage that can lead to leaks. Trap-Seal is another patented enhancement for our o-ring face seal fittings, providing consistent positive retention in the groove, essentially eliminating the possibility of pop-out that can occur with standard round-shaped o-rings. Finally our new Triple-Lok® (37 degree flare fitting) swivel connection provides higher pressure ratings and greater reliability. It features a dual-angle seat that accepts both 37 degree and 45 degree fittings – and repositions the sealing location away from the tip of the male nose.

We can also manufacture custom products to your specifications, your drawings, or world standards – whether you need thousands or just one of a kind. And by turning to us, you can typically reduce your lead times and the price of lower-volume parts. With our exclusive Rapid Response system and integrated computer-to-machine technology we can:
- Produce new parts in remarkably short time frames
- Reduce machine set-up times
- Produce smaller-run quantities
- Respond to emergency orders within hours, not days

No industry links available for this location
|