Situated inside or outside a facility, these modular system mist and fume collectors use a combination of filtering processes to precondition and clean the environment. SmogHog mist collectors prevent hazardous emissions from escaping into the atmosphere.
The industry's most effective solution for removing airborne oil smoke and coolant mist contaminants. Engineered to perform long-term, heavy-duty industrial air cleaning, the SmogHog SHN / SGN Series offers flexible installation options.
Ideal for collecting machine tool coolant mist from applications including CNC machining, cold forming, plastic forming, screw machining, wet grinding, and more. The compact SmogHog MSH collector can be mounted directly onto machining centers or nearby using ducting.
This portable electrostatic air cleaner can easily reach all indoor areas where smoke and fume source capture are needed. The Smog-Hog PCN eliminates welding smoke and other metal oxide fumes from employees’ working zones.
More than 95% efficient in mist, smoke, and fume removal. ESP electrically charges both large and microscopic contaminants and then strips them from the air stream collecting on grounded collection plates. The discharged air leaves virtually no oil mist, smoke, or hazardous particle untouched, releasing only clean air from the system to help you comply with even the strictest federal, state, and local environmental standards and keep your workers safe.
SmogHog technology ensures constant airflow, unlike barrier filters that can plug and become ineffective. Additionally, you will save operational costs because the ESP cells are washable, eliminating costly filter replacements and disposal concerns and making your factory cleaner and greener.
You will benefit from the high level of particulate removal on submicronic particulate (less than 1 micron). A single-pass SmogHog ESP unit removes up to 95% of 0.3-micron particles, while a double-pass unit increases removal efficiency to more than 97%.
Fabric-style media collectors can remove small and large particles from indoor factory processes. Choose from our wide assortment of bag and barrier-type filtration media to best fit a specific industrial process.
The self-contained SHM SmogHog Media mist collector effectively removes mist and smoke from the air. This series includes a three-stage filtration process that results in a 99% reduction of mist concentration. It delivers performance and easy maintenance with flexible configurations.
DA and DB media bag dust and mist collectors are simple, economical systems that collect small, large, or conductive materials to remove smoke, dust, oil mist, and other pollutants. You can save up to 80% on energy costs by recirculating and retaining heated or cooled clean air with this series.
The most effective and energy-efficient way to control nuisance airborne emissions is to collect the pollutant at or near the source of generation. Our extraction arms and hoods can be connected to Parker SmogHog's wide range of central system and work station mist collectors for fully automated control and capture.
Stop the spread of fumes, smoke, dust and other airborne pollutants at the source with our extraction arms, hoods and accessories.
Parker also offers table- and wall-mount source capture hoods that can be adapted to a multitude of operators' work area requirements. These table and wall-mount source capture hoods are designed specifically for use in applications where minimal hood movement is required.