Parker - 518C HOSE




Please wait. Catalogs are being retrieved...

518C HOSE

518C HOSE

Medum Pressure, Non-Conductive Hose for Reusable or Permanent Fittings 1000 to 3000 psi Pressure Range.

View Parts

  • 518C-12

    DescriptionValue
    PRODUCT TYPEThermoplastic Hose Low/medium Pressure
    PART NUMBER518C
    JACKET MATERIALPFX Proprietary Blend
    MINIMUM INSIDE DIAMETER0.750"
    MAXIMUM OUTSIDE DIAMETER1.090"
    MINIMUM BURST PRESSURE4x Max. Working Pressure at 73°F (23°C)
    MINIMUM BEND RADIUS5"
    MAX ALLOWABLE WORKING PRESSURE 4:11660wpsi ANSI A92.2 or 1250wpsi SAE 100R7
    FITTING STYLE55 or 51 Series
    ADDITIONAL DETAILNon conductive hose - Standard color is orange, twin-line and multi-line constructions available.
    TRADE/BRAND NAMEParflex
    SYNONYMSAE J517 ANSI A92.2 hose
    ConfiguratorNO
    CAD Drawing AvailableNO
  • 518C-12-12

    DescriptionValue
    PRODUCT TYPEThermoplastic Hose Multiline
    HOSE SIZE 10.750"
    RATING 11250 psi
    HOSE SIZE 20.750"
    RATING 21250 psi
    CONNECTION55 series
    TYPENon Conductive Hose
    MATERIALPolyester Tube, Fiber Reinforcement, Orange cover, Proprietary Blend
    ADDITIONAL DETAILMulti-line, Med. Pressure service for permanent and FA fittings. Superior abrasion resistance., Catalog 4660
    TRADE/BRAND NAMEParflex
    SYNONYMSAE 100R7, SAE J517, ANSI A92.2
    ConfiguratorNO
    CAD Drawing AvailableNO
  • 518C-16

    DescriptionValue
    PRODUCT TYPEThermoplastic Hose Low/medium Pressure
    PART NUMBER518C
    JACKET MATERIALPFX Proprietary Blend
    MINIMUM INSIDE DIAMETER1.000"
    MAXIMUM OUTSIDE DIAMETER1.320"
    MINIMUM BURST PRESSURE4x Max. Working Pressure at 73°F (23°C)
    MINIMUM BEND RADIUS8"
    MAX ALLOWABLE WORKING PRESSURE 4:11330wpsi ANSI A92.2 or 1000wpsi SAE 100R7
    FITTING STYLE55 or 51 Series
    ADDITIONAL DETAILNon conductive hose - Standard color is orange, twin-line and multi-line constructions available.
    TRADE/BRAND NAMEParflex
    SYNONYMSAE J517 ANSI A92.2 hose
    ConfiguratorNO
    CAD Drawing AvailableNO
  • 518C-2

    DescriptionValue
    PRODUCT TYPEThermoplastic Hose Low/medium Pressure
    PART NUMBER518C
    JACKET MATERIALPFX Proprietary Blend
    MINIMUM INSIDE DIAMETER0.125"
    MAXIMUM OUTSIDE DIAMETER0.340"
    MINIMUM BURST PRESSURE4x Max. Working Pressure at 73°F (23°C)
    MINIMUM BEND RADIUS1/2"
    MAX ALLOWABLE WORKING PRESSURE 4:13150wpsi ANSI A92.2 or 2500wpsi SAE 100R7
    FITTING STYLE57 Series
    ADDITIONAL DETAILNon conductive hose - Standard color is orange, twin-line and multi-line constructions available.
    TRADE/BRAND NAMEParflex
    SYNONYMSAE J517 ANSI A92.2 hose
    ConfiguratorNO
    CAD Drawing AvailableNO
  • 518C-3

    DescriptionValue
    PRODUCT TYPEThermoplastic Hose Low/medium Pressure
    PART NUMBER518C
    JACKET MATERIALPFX Proprietary Blend
    MINIMUM INSIDE DIAMETER0.188"
    MAXIMUM OUTSIDE DIAMETER0.430"
    MINIMUM BURST PRESSURE4x Max. Working Pressure at 73°F (23°C)
    MINIMUM BEND RADIUS3/4"
    MAX ALLOWABLE WORKING PRESSURE 4:13250wpsi ANSI A92.2 or 2500wpsi SAE 100R7
    FITTING STYLE55 or 51 Series
    ADDITIONAL DETAILWorking pressure reduced to 3,000 when using FA fittings
    TRADE/BRAND NAMEParflex
    SYNONYMSAE J517 ANSI A92.2 hose
    ConfiguratorNO
    CAD Drawing AvailableNO
  • 518C-4

    DescriptionValue
    PRODUCT TYPEThermoplastic Hose Low/medium Pressure
    PART NUMBER518C
    JACKET MATERIALPFX Proprietary Blend
    MINIMUM INSIDE DIAMETER0.250"
    MAXIMUM OUTSIDE DIAMETER0.470"
    MINIMUM BURST PRESSURE4x Max. Working Pressure at 73°F (23°C)
    MINIMUM BEND RADIUS1-1/2"
    MAX ALLOWABLE WORKING PRESSURE 4:13150wpsi ANSI A92.2 or 3000wpsi SAE 100R7
    FITTING STYLE55 or 51 Series
    ADDITIONAL DETAILWorking pressure reduced to 2,750 when using FA fittings
    TRADE/BRAND NAMEParflex
    SYNONYMSAE J517 ANSI A92.2 hose
    ConfiguratorNO
    CAD Drawing AvailableNO
  • 518C-4-4

    DescriptionValue
    PRODUCT TYPEThermoplastic Hose Multiline
    HOSE SIZE 10.250"
    RATING 13000 psi
    HOSE SIZE 20.250"
    RATING 23000 psi
    CONNECTION55 series
    TYPENon Conductive Hose
    MATERIALPolyester Tube, Fiber Reinforcement, Orange cover, Proprietary Blend
    ADDITIONAL DETAILMulti-line, Med. Pressure service for permanent and FA fittings. Superior abrasion resistance., Catalog 4660
    TRADE/BRAND NAMEParflex
    SYNONYMSAE 100R7, SAE J517, ANSI A92.2
    ConfiguratorNO
    CAD Drawing AvailableNO
  • 518C-5

    DescriptionValue
    PRODUCT TYPEThermoplastic Hose Low/medium Pressure
    PART NUMBER518C
    JACKET MATERIALPFX Proprietary Blend
    MINIMUM INSIDE DIAMETER0.313"
    MAXIMUM OUTSIDE DIAMETER0.570"
    MINIMUM BURST PRESSURE4x Max. Working Pressure at 73°F (23°C)
    MINIMUM BEND RADIUS1-3/4"
    MAX ALLOWABLE WORKING PRESSURE 4:13150wpsi ANSI A92.2 or 2500wpsi SAE 100R7
    FITTING STYLE55 or 51 Series
    ADDITIONAL DETAILNon conductive hose - Standard color is orange, twin-line and multi-line constructions available.
    TRADE/BRAND NAMEParflex
    SYNONYMSAE J517 ANSI A92.2 hose
    ConfiguratorNO
    CAD Drawing AvailableNO
  • 518C-6

    DescriptionValue
    PRODUCT TYPEThermoplastic Hose Low/medium Pressure
    PART NUMBER518C
    JACKET MATERIALPFX Proprietary Blend
    MINIMUM INSIDE DIAMETER0.375"
    MAXIMUM OUTSIDE DIAMETER0.640"
    MINIMUM BURST PRESSURE4x Max. Working Pressure at 73°F (23°C)
    MINIMUM BEND RADIUS2"
    MAX ALLOWABLE WORKING PRESSURE 4:13000wpsi ANSI A92.2 or 2250wpsi SAE 100R7
    FITTING STYLE55 or 51 Series
    ADDITIONAL DETAILNon conductive hose - Standard color is orange, twin-line and multi-line constructions available.
    TRADE/BRAND NAMEParflex
    SYNONYMSAE J517 ANSI A92.2 hose
    ConfiguratorNO
    CAD Drawing AvailableNO
  • 518C-6-FPL

    DescriptionValue
    PRODUCT TYPEThermoplastic Hose Low/medium Pressure
    ADDITIONAL DETAILNon conductive hose - Standard color is orange, twin-line and multi-line constructions available.
    TRADE/BRAND NAMEParflex, Catalog 4660
    ConfiguratorNO
    CAD Drawing AvailableNO