Remember my location




Please wait. Catalogs are being retrieved...

TEN-X - 10MM SOLENOID VALVE
  Locate a Distributor/Sales Office
  Contact Us
  Product Literature
  View Bulletins (1)

 

Ten-X® is a 10mm solenoid valve with a two-position, two-way Normally Open (NO) design.
Ten-X delivers repeatable "energized" and "de-energized" response times, low power, and
flow capability to meet the specific performance requirements of Non-Invasive Blood
Pressure (NIBP) devices.

PRODUCT SPECIFICATIONS

Valve Type:
2-Way, 2 Position, NO (NIBP)
Media
:
Non-Reactive Gases
Operating Environment:
0-50°C (32-122°F)
Length:
1.25 in (32 mm)
Width:
0.390 in (9.9 mm)
Height:
0.475 in (12 mm)
Weight:
0.39 oz (11 grams)
Internal Volume:
0.0080 in3

Leak Rate:
<0.016 sccm (bubble tight)
Power:
0.5 Watt (2-Way, NO Model)

Response:
<5 msec on time

Pressure:
0 to 6 psig holding

Minimum Flow:
8 lpm @ 6 psi

Orifice Sizes:
0.060"/0.032 Cv

Porting:
Barb fitting for 0.078" I.D. Polyurethane tubing Manifold mount with Ten-X seal

Display        Page 1 of 1
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
N
N
MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
N N MINIATURE VALVE SOLENOID
687821
catalog