Please wait. Catalogs are being retrieved...

P3NRA98BNN

P3NRA98BNN
 
  DESCRIPTION ATTRIBUTE VALUE
PRODUCT TYPEPNEUMATIC REGULATOR PRESSURE
TYPEPneumatic
STYLEPipe-nippled or Modular
PORT SIZE1"
PORT CONNECTIONNPT
PRESSURE GAUGEnone
OUTPUT PRESSURE RANGE0 to 125 PSI (0 to 8 bar)
INLET PRESSURE0 to 250 PSIG (0 to 1725 kPa)
OUTLET PRESSURE0 to 125 PSI (0 to 8 bar)
PRESSURE ADJUSTMENTKnob
PRESSURE LIMITERnone
BODY MATERIALAluminum
SEAL MATERIALNitrile
FUNCTIONPressure Regulation
CONFIGURATIONN
FLOW RATE300 SCFM
PRESSURE RATING0 to 250 PSIG (0 to 1725 kPa)
TEMPERATURE RATING32 F to 175 F (0 C to 80 C)
WIDTH3.62" (92 mm)
HEIGHT8.46" (215 mm)
LENGTH3.62" (92 mm)
ADDITIONAL DETAILnone
TRADE/BRAND NAMEParker
SYNONYM1" Regulator

  Where to Buy
  Contact Us
  
  Product Literature
  Catalogs (1)
  
  

   View All Parts 
  
  
  Download 3D Model
  No CAD available