Remember my location

Veriflo Division, Parker Hannifin Corporation is a leading manufacturer of precision valves, regulators, and surface mount components for the control and application of liquids and gases used in the fabrication of semiconductors, as well as in the chemical and petrochemical industries.

The division maintains two state-of-the-art Class 10 Clean Rooms at its Richmond, CA, facility and has adopted a corporate wide "Lean Manufacturing" philosophy, which is delivering greater value to the customer by eliminating wasteful steps through continuous improvement activities.

With the focus of maintaining the highest industry standards, Veriflo Division has achieved an ISO 9001; 2000 registration at both the Richmond, CA manufacturing plant and at the Carson City, NV facility. This certification confirms Veriflo's commitment to quality and excellence as recognized by the international community.
 
The Instrumentation Group of Parker Hannifin specializes in high quality, critical flow components for world-wide process instrumentation, ultra-high-purity, medical, analytical and biopharmaceutical applications.


Featured Division Brands View All Brands
 What's New  Innovations

Veriflo Division of Parker Hannifin Corporation strives to deliver the highest in quality customer service. Our experience sales and technical staff are here to assist in you with any questions that you might have.

Parker Hannifin's Veriflo Division presents the QFS, Quantum Flow System and the Flow Sentry (FVS). The QFS is a pressure based system that will maintain a constant pressure to an orifice with a pressure regulator. The system incorporates total inlet pressure immunity, Flow Verification, True Gas Independence, Auto Correction, and High Speed Start Up. While the Flow Sentry (FVS) provides an accurate flow measurement system that can be used to verify the flow rate of gas system flow controllers from 1 to 5000 sccm, N2 accurately to 1% of set point.Also it is a compact unit able to retrofit into current gas systems.

Read more Read more
250 CANAL BLVD
RICHMOND
CA
United States
94804
Ph: (510) 235-9590
Fax: (510) 232-7396

CAD Files
Division Literature
Press Releases
Upcoming Events