Remember my location




Please wait. Catalogs are being retrieved...

DIAPHRAGM PUMPS
   
    

Parker Hannifin’s “T-Squared” miniature diaphragm pump line provides the highest Flow per Watt available on the  market. These miniature pumps are suited for applications ranging from portable battery powered devices such as air sampling to laboratory and medical instrumentation.

Use the comparison chart and click on any of the product categories for more information.

Product

 Description

Micro Pumps (air/gas) Up to 2.5 L/min flow. These micro pumps are power misers
optimized for use in battery operated devices. Smallest physical
package is only 14 grams!
Mini Pumps (air/gas) Up to 12 L/min. The mini pump family is large enough for higher
flow performance, but small enough to accommodate portable
devices and instrument requirements.
Mini Pumps (liquid) Up to 650 mL/min. These pumps are offered in both brush and
brushless DC motor drives that can be configured for your
specific performance requirements. These pumps are designed
to handle a wide range of media.
High Capacity Pumps (air/gas) Up to 65 L/min flow with quiet, low vibration operation.

Display per page     Page 1 of 1      

HIGH CAPACITY PUMPS (AIR / GAS)

MICRO PUMPS (AIR / GAS)

MINI PUMPS (AIR / GAS)

MINI PUMPS (LIQUID)
687821
catalog