![]() |
The Parker approach is one of involvement training. In its full scope, involvement training is one of active participation. This participation results in excellent student retention as well as providing a comfortable way of learning. The training materials section contains the following mixed media components: • Textbooks Components and Reference Books Parker offers seven textbook and course combinations designed for both industrial and educational applications. Topics range from Basic Fluid Power to the specifics of Hydraulic and Pneumatic Technology. All materials needed for a complete classroom curriculum are available. Textbooks can be purchased separately or in combination with any number of additional course components including workbooks, instructor guide, multiple choice exams, answer book, course certificates and, where appropriate, acetate transparencies and relevant reference books. Parker currently has six reference books available. Led by the Design Engineer’s Handbook, all of the books are valuable tools for any Design Reference Library, whether for individual use or as an accompaniment to the courses. Additionally, course subject matter can be further enhanced with related computer software, video tapes and trainer stands. Parker’s computer-aided software represents a strong commitment to advanced training technology. The Basic Pneumatic Training CD, featuring animation and video, is the leading pneumatic software in the industrial market place. The video tape library contains four complete modules for self-paced one-on-one or group learning activities. Both hydraulic and pneumatic training programs are available. Parker’s portable and full size hydraulic, pneumatic, and pick-n-place trainer stands provide students with valuable hands-on experience. All training stands feature industrial grade components and provide “Real World” applications of principles and circuitry. |
Training Contacts
Strategic Pricing Manager
UK - Pneumatics
44 1543 456116
Arine Carla
Marketing
Brazil - Hydraulics & Pneumatics
55 12 3954-5144
Philip Ingate
Training Manager
UK - Hydraulics
01926 317914
Jose Mauro
Training Supervisor
Brazil - Hydraulics & Pneumatics
55 (12) 3954-5271
Jose Antonio Cid
Hydraulics & Mobile Mgr.
Spain - Hydraulics
34 619 20 00 99
Josette Barbier
Resp Adm Centre De Formation
France - Pneumatics
33 4 50 25 80 33
Karin Hoever
Assistant Product Support
Germany - Hydraulics
49(0) 2131-4016-9111
Jean-Jacques Audoux
Directeur Produits Europeens
France - Hydraulics
33 232 23 34 00
Lawrence Schrader
Global Motion & Control Training Manager
U.S. - Hydraulics
216-896-3000
Vittorio Soragna
Lean Manager
Italy - Hydraulics & Pneumatics
39 0245192350
Catharina Leff-Hallstein
Marketing Assistant
Sweden - Hydraulics
46-33-700 53 52
Mats Persson
Instructor
Sweden - Hydraulics
46 33 700 5263
Claes Sandgren
Product Support Industrial
Sweden - Pneumatics
46-859795016

