free web hit counter
Parker Hannifin
Engineering Your Success
  

PREFERRED CONNECTIVITY
Parker Hannifin has partnered with Rockwell Automation, the leading global supplier of Programmable Logic Controllers (PLCs) to provide a fieldbus solution with Preferred Connectivity to the Rockwell Automation Logix Architecture.

If you've been looking for a solution to reduce installation time and machine cost for your pneumatic valve manifolds, this is the solution for you.

Product Features

  • Parker's isys valve line offers a complete ISO valve package, from 18mm and 26mm valves, to the larger ISO size 1, 2, and 3 valves, all available in either plug-in or individual connector options.
  • When combined with Digital and Analog input and output modules, the full
    256 input and 256 output capacity of the isysnet system can be utilized.
    isysnet system
  • With an IP65 rating on the valves and IP67 rating on the communication module and I/O, the isys valve solution with isysnet field bus package is great for "point-of-use" application, out on the machine next to the process.

More Information
For more details or to order the Isysnet system, contact us!

 

Rockwell Automation and Parker Hannifin

Contact Parker

Preferred Connectivity
Click for Free White Paper!

WHITE PAPER SUMMARY:
If rising labor costs and wiring complexity
are causing increases in your machine costs
and further complicating maintenance operations,
it's time to learn more about collective wiring
solutions and diagnostic capabilities. This white
paper explores the benefits of advanced
pneumatic valve solutions for both end users
and original equipment manufacturers (OEMs).

Downloads

RSLogix5000 Preferred Conectivity VS Generic Model Setup Video

 Preferred Connectivity Flier 

  Sizing Pneumatic Cylinders and ISO Valves

EDS & GSD Files (zip)

isysnet Installation & Assembly Instructions (zip)

isys 5599 Valve Installation & Assembly Instructions (zip)

isys 15407 Valve Installation & Assembly Instructions (zip)

isys Assembly Videos

APPLICATION SUCCESS STORIES
isys for Door and Window

isysnet for Insulated Concrete Blocks

Huge Cost Savings for Aerospace

Automation Valve Analysis, Packaging market

Material Handling Automotive Parts

isysnet Fieldbus Improves Turntable Machining

Valveblocks for Weld Control

isysnet for Processing Application

Specification Change for Auto Assembly

Water Treatment

Streamlining Costs in Tire and Rubber

Value for the Dairy Industry

Milling Down the Competition

Automatic Welder

CATALOG INFORMATION

isys ISO Series

isysnet Field Bus System

CAD Files

Configure isys manifold 3D CAD file:      

Contact & Links

Contact PARKER