|

Miller Fluid Power, with the world’s most diverse selection of hydraulic and pneumatic cylinders along with its line of complementary products, is the single source for fluid power linear actuators for today’s industrial market.
We offer a full range of Custom Cylinders:
- Cylinder Bores to 42 inch diameter
- Single Stage Strokes to over 70 Feet
- Custom Telescopic Cylinders
- Cylinder Operating Pressures to 10,000psi
- Intensifier Pressures to 65,000psi
- All Stainless Steel construction available
- Electrohydraulic cylinders with various position feed back devices. Some are available up to 300” stroke.
Special Rod Coatings Available:
- Chrome
- NickelChrome
- Nitride
- Ceramic
- HVOF
Typical Custom Cylinder designs:
- Welded
- Threaded
- Bolted
- Tie Rod
Third party agency approval available in all designs:
| | |
| NFPA | National Fluid Power Association |
|