Parker Transair offers both aluminum and stainless steel piping for compressed air, vacuum, industrial / inert gas, process water, and chemical transfer applications.
Our lightweight compressed air piping, fittings, and accessories feature a quick connection technology and require minimal tooling for aluminum compressed air piping system installations. All Transair compressed air piping systems install without the need to thread, solder, or glue the compressed air piping. A Transair compressed air piping system can be easily modified to accommodate future facility expansions.
Transair aluminum and stainless steel compressed air piping can integrate into most existing copper and black iron piping systems, eliminating the need to completely redo your compressed air piping system. When compared to the traditional piping technologies (copper, black iron, steel), Transair aluminum and stainless steel compressed air piping systems installs 4x faster.
For superior performance, Transair uses the highest quality raw materials to increase corrosion resistance. Coupled with our silicone free fittings, a Transair aluminum compressed air piping system will not introduce additional contaminates to the compressed air as it travels from the compressor room to the point of use.
Parker Hannifin stands behind the Transair product line by offering a 10 year warranty against manufacturing defects on all Transair components.
Are you in need of resources to assist in designing your next aluminum compressed air piping system? Browse our list below of Parker Transair's most requested assets. We offer a vast array of design tools (CAD files, AutoDesk REVIT files, sizing calculators, and more) and literature to help answer all of your questions regarding aluminum compressed air piping systems.
Transair aluminum compressed air piping installs fast and with minimal tooling. Due to the quick connection technology, no specialized labor is required when installing a Transair aluminum compressed air piping system. A Transair system can be installed 4x faster than the traditional compressed air piping methods of copper and steel. To aid in the installation of an aluminum compressed air piping system, Parker Transair has developed an online database of installation information. Visit our installation page to watch our how-to videos and download our installation manual.
Parker Transair's line of aluminum compressed air piping has been the industry standard for over 20 years. Transair aluminum compressed air piping has been used in over 750,000 installations globally. In addition to aluminum compressed air piping, Parker Transair also offer stainless steel compressed air piping for environments that require stainless steel due to environmental effects. In addition to compressed air, Transair products can be used for vacuum, industrial / inert gas, process water, and chemical transfer applications. Explore the links below to learn more about our robust product offering.
Ranging from 1/2" to 8", Parker Transair offers a complete line of aluminum pipe and applicable fittings for compressed air, vacuum, and industrial/inert gas applications.
Ranging from 3/4” to 4”, Parker Transair offers a complete line of stainless steel pipe and applicable fittings for compressed air, vacuum, industrial/inert gas, process water, and chemical transfer applications.
Available in 3/4”, our 316L stainless steel drops can tie into existing Transair aluminum or stainless steel pipe systems. Ideal for washdown areas that use harsh cleaning chemicals.
Ranging from 1/2" to 8", Parker Transair offers a complete line of aluminum pipe and applicable fittings for compressed air, vacuum, and industrial/inert gas applications.
Parker Transair has developed a vast suite of tools to aid in the design process of your next aluminum compressed air piping system.
Parker Transair also has dedicated engineers and representatives to help answer any of your product questions. Explore our library of engineering tools and resources to help you design your next aluminum compressed air piping system.
Are you designing or installing an aluminum compressed air piping system and have technical questions? Parker Transair has experienced representatives dedicated to helping answer your questions. Our representatives can assist with system design and technical details for your next aluminum compressed air piping system. In addition to our technical representatives, Parker Transair has established a network of local service providers and distribution centers to ensure our customers get the assistance and products they need in a timely fashion. Contact us to find your local representative!